SBAA532A February 2022 – March 2024 ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112U04 , ADS1130 , ADS1131 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS130E08 , ADS131A02 , ADS131A04 , ADS131E04 , ADS131E06 , ADS131E08 , ADS131E08S , ADS131M02 , ADS131M03 , ADS131M04 , ADS131M06 , ADS131M08
Table 6-4 defines important parameters and Table 6-5 provides equations for different variables. These parameters and variables are specific to this bridge configuration.
| Parameter | Description |
|---|---|
| VEXCITATION | Bridge excitation voltage |
| Bridge Sensitivity | Change in bridge output voltage relative to excitation voltage |
| Load(Bridge Max) | Maximum load that can be applied to the bridge |
| Load(System Max) | Maximum load applied to the bridge in the system (can be ≤ Load(Bridge Max)) |
| VCM(ADC) | Target common-mode voltage for inputs to the ADC (typically AVDD / 2) |
| Variable | Equation | Description |
|---|---|---|
| VOUT(Bridge Max) | VEXCITATION • Bridge Sensitivity | Maximum differential output voltage of the bridge |
| VOUT(System Max) | (VOUT(Bridge Max) • Load(System Max)) / Load(Bridge Max) | Maximum differential bridge output voltage used in
the system (can be ≤ VOUT(System Max)) |
| VCM(Bridge) | (VEXCITATION+ + VEXCITATION–) / 2 | Bridge output common-mode voltage |
| VIN | VSIGNAL+ – VSIGNAL– | Differential input voltage to the ADC |
| VREF | VSENSE+ – VSENSE– | Differential reference voltage to the ADC |