SBAA532A February 2022 – March 2024 ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112C14 , ADS112S14 , ADS112U04 , ADS1130 , ADS1131 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1219 , ADS1220 , ADS122C04 , ADS122C14 , ADS122S14 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS130E08 , ADS131A02 , ADS131A04 , ADS131E04 , ADS131E06 , ADS131E08 , ADS131E08S , ADS131M02 , ADS131M03 , ADS131M04 , ADS131M06 , ADS131M08
A variation of the typical four-wire resistive bridge measurement circuit uses a constant current source to excite the sensor. Current excitation is useful for certain silicon piezoresistive sensors that exhibit constant sensitivity over temperature when excited by a constant-current source. Additionally, current excitation reduces the non-linearity due to single- or dual-active element bridge topologies. Figure 6-7 shows a schematic for a current-excited bridge measurement using an ADC with an integrated constant-current source (IDAC). The ADC also uses the voltage generated by the current through the resistive bridge as the differential reference voltage. This ratiometric reference configuration helps eliminate errors due to the noise and drift in the excitation source.