SBAA532A February 2022 – March 2024 ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112U04 , ADS1130 , ADS1131 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS130E08 , ADS131A02 , ADS131A04 , ADS131E04 , ADS131E06 , ADS131E08 , ADS131E08S , ADS131M02 , ADS131M03 , ADS131M04 , ADS131M06 , ADS131M08
An important consideration to achieving precise and accurate bridge measurements is how the electrical characteristics of the sensor affect the ADC performance. Table 4-1 shows a generic specification table for the resistive bridges used in a typical load cell.
| Specification Description | Specification Value | Specification Value for a Load Cell With a 2-kg Capacity |
|---|---|---|
Bridge Sensitivity | 2.0 ±15% mV/V | |
Safe Overload | 150 %FS | 3 kg |
Maximum Overload | 200 %FS | 4 kg |
Non-linearity | ±0.05 %FS | ±1 g |
Non-repeatability | ||
Hysteresis | ||
Creep (5 min.) | ||
Temperature Effect on Output | ±0.05 %FS/°C | ±1 g/°C |
Temperature Effect on Zero | ±2.0 %FS/°C | ±40 g/°C |
Zero Balance | ±10 %FS | ±0.2 kg |
Bridge Resistance | 1000 ± 10 Ω | |
Excitation Voltage | ≤ 15 V | |
Operating Temperature Range | –10°C to +40°C | |
Many of these characteristics are errors that can be calibrated, while other errors must be added to the total error budget. The following sections briefly introduce some of the more important electrical characteristics in Table 4-1 and are therefore not meant to be comprehensive.