SBAA535A March 2022 – March 2024 ADC128D818 , ADS1000 , ADS1000-Q1 , ADS1013 , ADS1013-Q1 , ADS1014 , ADS1014-Q1 , ADS1015 , ADS1015-Q1 , ADS1018 , ADS1018-Q1 , ADS1100 , ADS1110 , ADS1112 , ADS1113 , ADS1113-Q1 , ADS1114 , ADS1114-Q1 , ADS1115 , ADS1115-Q1 , ADS1118 , ADS1118-Q1 , ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112S14 , ADS112U04 , ADS1130 , ADS1131 , ADS1146 , ADS1147 , ADS1148 , ADS1148-Q1 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1216 , ADS1217 , ADS1218 , ADS1219 , ADS1220 , ADS122C04 , ADS122C14 , ADS122S14 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS1243-HT , ADS1246 , ADS1247 , ADS1248 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS125H18 , ADS125P08 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS1281 , ADS1282 , ADS1282-SP , ADS1283 , ADS1284 , ADS1287 , ADS1291 , LMP90080-Q1 , LMP90100 , TLA2021 , TLA2022 , TLA2024
Many precision data acquisition applications are constrained by a system cycle time, or the total time required to perform one complete loop through all measurement channels. However, it is not always clear how this metric correlates to the information provided in a delta-sigma analog-to-digital converter (ADC) data sheet, which may include multiple features and modes that affect the rate at which the device outputs data. To provide a deeper understanding of how to calculate the system cycle time using the ADC data sheet information, this application note offers a detailed discussion of the most important factors that affect ADC conversion latency. Additionally, key takeaways are summarized and several examples using actual ADCs are provided.