SBASAI9 December 2025 ADS112S14 , ADS122S14
PRODUCTION DATA
In power-down mode, all analog and digital circuitry are powered off, except for circuitry which is required to retain the user register settings. SPI communication is still possible. Setting the PWDN bit to 1b powers the device down immediately; any ongoing conversions are aborted. In power-down mode, the conversion counter (CONV_COUNT[3:0]) resets to Fh, the conversion data clears, and the START bit is ignored.
Any analog inputs configured as GPIO digital outputs transition into a Hi-Z state in power-down mode. To maintain a certain GPIO logic level during power-down, consider external pullup or pulldown resistors on the respective GPIO pins.
Allow the internal voltage reference to start up and settle when coming out of power-down mode before starting any conversions.