SBASAI9 December   2025 ADS112S14 , ADS122S14

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Timing Diagrams
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Noise Performance
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Analog Inputs and Multiplexer
      2. 7.3.2  Programmable Gain Amplifier (PGA)
      3. 7.3.3  Voltage Reference
        1. 7.3.3.1 Internal Reference
        2. 7.3.3.2 External Reference
        3. 7.3.3.3 Reference Buffers
      4. 7.3.4  Clock Source
      5. 7.3.5  Delta-Sigma Modulator
      6. 7.3.6  Digital Filter
        1. 7.3.6.1 Sinc4 and Sinc4 + Sinc1 Filter
        2. 7.3.6.2 FIR Filter
        3. 7.3.6.3 Digital Filter Latency
        4. 7.3.6.4 Global-Chop Mode
      7. 7.3.7  Excitation Current Sources (IDACs)
      8. 7.3.8  Burn-Out Current Sources (BOCS)
      9. 7.3.9  General Purpose IOs (GPIOs)
        1. 7.3.9.1 FAULT Output
        2. 7.3.9.2 DRDY Output
      10. 7.3.10 System Monitors
        1. 7.3.10.1 Internal Short (Offset Calibration)
        2. 7.3.10.2 Internal Temperature Sensor
        3. 7.3.10.3 External Reference Voltage Readback
        4. 7.3.10.4 Power-Supply Readback
      11. 7.3.11 Monitors and Status Flags
        1. 7.3.11.1 Reset (RESETn flag)
        2. 7.3.11.2 AVDD Undervoltage Monitor (AVDD_UVn flag)
        3. 7.3.11.3 Reference Undervoltage Monitor (REV_UVn flag)
        4. 7.3.11.4 SPI CRC Fault (SPI_CRC_FAULTn flag)
        5. 7.3.11.5 Register Map CRC Fault (REG_MAP_CRC_FAULTn flag)
        6. 7.3.11.6 Internal Memory Fault (MEM_FAULTn flag)
        7. 7.3.11.7 Register Write Fault (REG_WRITE_FAULTn flag)
        8. 7.3.11.8 DRDY Indicator (DRDY bit)
        9. 7.3.11.9 Conversion Counter (CONV_COUNT[3:0])
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-up and Reset
        1. 7.4.1.1 Power-On Reset (POR)
        2. 7.4.1.2 Reset by Register Write
        3. 7.4.1.3 Reset by SPI Input Pattern
      2. 7.4.2 Operating Modes
        1. 7.4.2.1 Idle and Standby Mode
        2. 7.4.2.2 Power-Down Mode
        3. 7.4.2.3 Power-Scalable Conversion Modes
          1. 7.4.2.3.1 Continuous-Conversion Mode
          2. 7.4.2.3.2 Single-shot Conversion Mode
    5. 7.5 Programming
      1. 7.5.1  Serial Interface (SPI)
      2. 7.5.2  Serial Interface Signals
        1. 7.5.2.1 Chip Select (CS)
        2. 7.5.2.2 Serial Clock (SCLK)
        3. 7.5.2.3 Serial Data Input (SDI)
        4. 7.5.2.4 Serial Data Output/Data Ready (SDO/DRDY)
        5. 7.5.2.5 Data Ready (DRDY) Pin
      3. 7.5.3  Serial Interface Communication Structure
        1. 7.5.3.1 SPI Frame
        2. 7.5.3.2 STATUS Header
        3. 7.5.3.3 SPI CRC
      4. 7.5.4  Device Commands
        1. 7.5.4.1 No Operation (Read Conversion Data)
        2. 7.5.4.2 Read Register Command
        3. 7.5.4.3 Write Register Command
      5. 7.5.5  Continuous-Read Mode
        1. 7.5.5.1 Read Registers in Continuous-Read Mode
      6. 7.5.6  Daisy-Chain Operation
      7. 7.5.7  3-Wire SPI Mode
        1. 7.5.7.1 3-Wire SPI Mode Frame Re-Alignment
      8. 7.5.8  Monitoring for New Conversion Data
        1. 7.5.8.1 DRDY Pin or SDO/DRDY Pin Monitoring
        2. 7.5.8.2 Reading DRDY Bit and Conversion Counter
        3. 7.5.8.3 Clock Counting
      9. 7.5.9  DRDY Pin Behavior
      10. 7.5.10 Conversion Data Format
      11. 7.5.11 Register Map CRC
  9. 8 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Serial Interface Connections
      2. 9.1.2 Interfacing with Multiple Devices
      3. 9.1.3 Unused Inputs and Outputs
      4. 9.1.4 Device Initialization
    2. 9.2 Typical Applications
      1. 9.2.1 Software-Configurable RTD Measurement Input
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Performance Plots
        4. 9.2.1.4 Design Variant – 3-Wire RTD Measurement With Automatic Lead-Wire Compensation Using Two IDACs
      2. 9.2.2 Thermocouple Measurement With Cold-Junction Compensation Using a 2-wire RTD
      3. 9.2.3 Resistive Bridge Sensor Measurement With Temperature Compensation
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Power Supplies
      2. 9.3.2 Power-Supply Sequencing
      3. 9.3.3 Power-Supply Decoupling
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

No Operation (Read Conversion Data)

The no-operation command bytes are 00h and 00h. Use this command to read conversion data when not sending a read or write register command at the same time. If the SPI CRC check is enabled, the CRC byte is required (byte 3), which is always D7h for bytes 00h and 00h. SDI can be held low during data readback, but in CRC mode the SPI_CRC_FAULTn bit sets to 0b. The SPI_CRC_FAULTn flag can be ignored while reading conversion data, and is updated in every new SPI frame.

Conversion data are buffered, which allows data to be read up to one fMOD clock cycle before the next DRDY falling edge. Conversion data can be read multiple times until the next conversion data are ready, and are never corrupted. Register data replace the conversion data if the register read command is sent in the previous frame.

DRDY is driven back high at the eighth SCLK falling edge during conversion data read, that is when the transmission of the conversion data MSB byte is complete.

Figure 7-21 shows an example of reading 24-bit conversion data with the STATUS header and CRC byte disabled.

ADS112S14 ADS122S14 Read Conversion Data (24-Bit Device,
          STATUS Header and CRC Disabled)
If SDO_MODE = 0b, the previous state of SDO/DRDY remains until the first SCLK rising edge. Otherwise, SDO/DRDY follows DRDY.
Figure 7-21 Read Conversion Data (24-Bit Device, STATUS Header and CRC Disabled)

Figure 7-22 is an example of a read conversion data operation when the STATUS header and the CRC byte are enabled. This example also shows the optional use of a full-duplex transmission when a command is input at the same time the conversion data are output. If no input command is desired, the input bytes are 00h, 00h, and D7h. The output CRC (CRC-OUT) code computation includes the STATUS header.

DRDY is driven back high at the 24th SCLK falling edge, when the transmission of the conversion data MSB byte is complete. This is also true if the data is not completely read, that is if the read operation is stopped any time after the transmission of the conversion data MSB byte, but before the end of the frame.

ADS112S14 ADS122S14 Read Conversion Data (24-Bit Device,
          STATUS Header and CRC Enabled)
Optional CRC byte. If CRC is disabled, the frame shortens by one byte.
Optional STATUS header. If STATUS is disabled, the frame shortens by two bytes.
If SDO_MODE = 0b, the previous state of SDO/DRDY remains until the first SCLK rising edge. Otherwise, SDO/DRDY follows DRDY.
Figure 7-22 Read Conversion Data (24-Bit Device, STATUS Header and CRC Enabled)

Conversion data can be read asynchronous to DRDY. However, when conversion data are read close to the DRDY falling edge, there is uncertainty whether previous data or new data are output. If the SCLK shift operation starts at least one fMOD clock cycle before the DRDY falling edge, then old data are provided. If the shift operation starts at least one fMOD clock cycle afterDRDY, then new data are output. In either case, data are not corrupted. When the STATUS header transmission is enabled, the DRDY bit indicates if the data transmitted in the current frame are old (previously read data, DRDY = 0b) or new (DRDY = 1b).