SBASAI9 December 2025 ADS112S14 , ADS122S14
PRODUCTION DATA
The ADS1x2S14 provide four analog inputs (AIN4 to AIN7) that can be configured as general purpose inputs and outputs (GPIOs). The logic levels of those GPIOs are referenced to the AVDD supply. Use the GPIOx_CFG[1:0] (x = 0 to 3) bits to configure the pins as either analog inputs, digital inputs or digital outputs with either push-pull or open-drain characteristic.
Set the digital output levels of the GPIOs using the GPIOx_DAT_OUT bits. The GPIOx_DAT_OUT bit setting has no effect when GPIOx is configured as an analog or digital input.
The GPIOx_DAT_IN bits indicate the readback values at the GPIOx pins irrespective if the pins are configured as digital inputs or outputs. The GPIOx_DAT_IN bits read back 0b when GPIOx is configured as an analog input.
In addition, the following special functions are available: