SBASAX4 June 2026 ADS9316 , ADS9317
PRODUCTION DATA
To improve system gain error thermal drift, power off the internal device reference buffer and connect an external, low-drift reference buffer to the device. As illustrated in Figure 6-6, connect the output of the external reference buffer to the REFIO and REF_CAP pins and power down the internal reference buffer. Make sure the connection to REF_CAP is less than 2Ω. Figure 6-7 shows the current drawn on the REF_CAP pin versus the differential analog input voltage with varying sample rates. Table 6-3 describes the sequence to power down the internal reference buffer.
| FRAME NUMBER | REGISTER | DESCRIPTION | |
|---|---|---|---|
| ADDRESS | VALUE[15:0] | ||
| 1 | 0x02 | 0x0002 | Select register bank 1 |
| 2 | 0x0C | 0x0300 | Power down the internal reference |
| 3 | 0x13 | 0x0008 | Power down the internal reference buffer |
| 4 | 0x02 | 0x0002 | Select register bank 1 |