SBASAX4 June 2026 ADS9316 , ADS9317
PRODUCTION DATA
The ADS931x supports 20-bit, and 24-bit data frame width options. The default output data frame width is 20 bits. As shown in Table 6-11, the output data frame width increases to 24 bits depending on the use of XOR.
| SAVG_EN | XOR_EN | OUTPUT WIDTH (Bits) | OUTPUT DATA FRAME |
|---|---|---|---|
| No averaging | XOR disabled | 20 | {Conversion result [17:0], 0b00} |
| XOR enabled | 24 | {Conversion result [17:0], PRBS[3:0], 0b00} | |
| Averaging enabled | XOR disabled | 20 | {Conversion result [19:0]} |
| XOR enabled | 24 | {Conversion result [19:0], PRBS[3:0]} |