SBAU487 August 2025
The ADS131M08MET-EVM requires an external 3.3V supply to power the ADS131M08 and the MSPM0G1506. The two-terminal connector J5 is provided for an easy means to connect an isolated +3.3V source to the PCB. The RS-232 connection to the PC is isolated from the main circuitry on the EVM by means of an ISO6731. Power for the TRS3232E and low side of the ISO6731 are provided by a TPS70933 +3.3V regulator and the RS-232 DTR and RTS lines as shown in the schematic section of this document.