SBAU487 August 2025
For the test results in Table 4-8, gain and phase calibration are applied to the EVM using PA3209NL Rogowski Coils from Pulse Electronics and software integration with the MSPM0G1506. In the following results, the active energy results are within class 0.1%.
| CURRENT (A) | AVG ERROR (%) PF = 1, cos ϕ = 0° |
LIMIT (%) [CLASS 0.1] IEC 62053-22 (PF 1) |
LIMIT (%) [CLASS 0.2] IEC 62053-22 (PF 1) |
AVG ERROR (%) PF = 0.5i, cos ϕ = 60° |
LIMIT (%) [CLASS 0.1] IEC 62053-22 (PF 0.5i|0.8c) |
LIMIT (%) [CLASS 0.2] IEC 62053-22 (PF 0.5i|0.8c) |
AVG ERROR (%) PF = 0.8c, cos ϕ = –36.87° |
|---|---|---|---|---|---|---|---|
| 1.0 | -0.062 | ±0.2 | ±0.4 | ||||
|
1.5 |
-0.032 | ±0.1 | ±0.2 | ||||
|
3 |
-0.001 | ±0.1 | ±0.2 | -0.011 | 0.25 | 0.5 | 0.033 |
|
10 |
0.029 | ±0.1 | ±0.2 | ||||
|
15 |
-0.010 | ±0.05 | ±0.1 | -0.012 | 0.15 | 0.3 | 0.049 |
| 30 | 0.008 | ±0.1 | ±0.2 | ||||
|
50 |
0.002 |
±0.1 | ±0.2 | -0.076 | 0.15 | 0.3 | 0.030 |
| 75 | 0.005 | ±0.1 | ±0.2 | ||||
| 90 | -0.014 | ±0.1 | ±0.2 | ||||
| 100 |
-0.029 |
±0.1 | ±0.2 | -0.088 | 0.15 | 0.3 | 0.018 |
| VOLTAGE (V) | AVERAGE ERROR (%) |
Test Current (A) |
|---|---|---|
| 90 | 1.049 | 0.05 |
| VOLTAGE (V) | TEST CURRENT (A) |
AVERAGE ERROR (%) |
LIMIT (%) [CLASS 0.1] |
LIMIT (%) [CLASS 0.2] |
|---|---|---|---|---|
| 120 | 1.5 | -0.047 | REF | REF |
| 108 | 1.5 |
-0.055 |
±0.1 | ±0.2 |
| 235 | 1.5 | -0.049 | ±0.1 | ±0.2 |
| 270 | 1.5 | -0.065 | ±0.1 | ±0.2 |
| 297 | 1.5 | -0.070 | ±0.1 | ±0.2 |
| 120 | 15 | -0.015 | REF | REF |
| 108 | 15 |
-0.015 |
±0.1 | ±0.2 |
| 235 | 15 | -0.008 | ±0.1 | ±0.2 |
| 270 | 15 | -0.011 | ±0.1 | ±0.2 |
| 297 | 15 |
-0.016 |
±0.1 | ±0.2 |
| CIRCUIT | TEST CURRENT (A) |
AVERAGE ERROR (%) |
LIMIT (%) [CLASS 0.1] |
LIMIT (%) [CLASS 0.2] |
|---|---|---|---|---|
| All | 1.5 | -0.045 | REF | REF |
| Circuit A | 1.5 | -0.112 | ±0.15 | ±0.3 |
| Circuit B | 1.5 | 0.090 | ±0.15 | ±0.3 |
| Circuit C | 1.5 | 0.037 | ±0.15 | ±0.3 |
| All | 15 | -0.007 | REF | REF |
| Circuit A | 15 | -0.088 | ±0.15 | ±0.3 |
| Circuit B | 15 | 0.014 | ±0.15 | ±0.3 |
| Circuit C | 15 | 0.047 | ±0.15 | ±0.3 |
| CIRCUIT | TEST CURRENT (A) |
AVERAGE ERROR (%) |
LIMIT (%) [CLASS 0.1] |
LIMIT (%) [CLASS 0.2] |
|---|---|---|---|---|
| ABC | 1.5 | -0.047 | REF | REF |
| CBA | 1.5 | -0.052 | ±0.1 | ±1.0 |
| ABC | 15 | -0.008 | REF | REF |
| CBA | 15 | -0.015 | ±0.1 | ±0.3 |