SBOK102 July   2025 INA1H94-SP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Overview
  5. 2SEE Mechanisms
  6. 3Irradiation Facilities and Telemetry
  7. 4Test Device and Test Board Information
    1. 4.1 Qualification Circuits and Boards
    2. 4.2 Characterization Devices and Test Board Schematics
  8. 5Results
    1. 5.1 SEL Qualification Results
    2. 5.2 SET Characterization Results: MSU FRIB Linac
    3. 5.3 Analysis
    4. 5.4 Weibull Fit
  9. 6Summary
  10.   A MSU Results Appendix
  11.   B Confidence Interval Calculations
  12.   C References

SEE Mechanisms

The primary single-event effect (SEE) of interest in the INA1H94-SP is single-event latch-up (SEL). From a risk and potential impact point-of-view, the occurrence of an SEL is possibly the most destructive SEE event and the biggest concern for space applications. A BICMOS process node was used for the INA1H94-SP, though the device is primarily bipolar. CMOS circuitry often introduces a potential for SEL susceptibility. SEL can occur if excess current injection caused by the passage of an energetic ion is high enough to trigger the formation of a parasitic cross-coupled PNP and NPN bipolar structure (formed between the p-sub and n-well and n+ and p+ contacts). The parasitic bipolar structure initiated by a single-event creates a high-conductance path (inducing a steady-state current that is typically orders of magnitude higher than the normal operating current) between power and ground that persists (is latched) until the power is removed or until the device is destroyed by the high-current state.

The INA1H94-SP is specified as SEL-free to a surface LETEFF of 75MeV-cm2/ mg, at a fluence of 107 ions / cm2 and a chip temperature of 125°C. The INA1H94-SP was shown in characterization to exhibit no SEL with heavy ions up to a surface LETEFF of 75MeV-cm2/ mg, at a fluence of 107 ions / cm2 and a chip temperature of 125°C.