SBOK102 July   2025 INA1H94-SP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Overview
  5. 2SEE Mechanisms
  6. 3Irradiation Facilities and Telemetry
  7. 4Test Device and Test Board Information
    1. 4.1 Qualification Circuits and Boards
    2. 4.2 Characterization Devices and Test Board Schematics
  8. 5Results
    1. 5.1 SEL Qualification Results
    2. 5.2 SET Characterization Results: MSU FRIB Linac
    3. 5.3 Analysis
    4. 5.4 Weibull Fit
  9. 6Summary
  10.   A MSU Results Appendix
  11.   B Confidence Interval Calculations
  12.   C References

Overview

The INA1H94-SP is a radiation-hardened precision unity-gain difference amplifier with a very high input common-mode voltage range. The INA1H94-SP is a single, monolithic device that consists of a precision op amp and an integrated thin-film resistor network. The INA1H94-SP can accurately measure small differential voltages in the presence of common-mode signals up to ±150V. In many applications where galvanic isolation is not required, the INA1H94-SP can replace isolation amplifiers. The excellent 0.0005% typical nonlinearity, high common mode, and 500kHz bandwidth of the INA1H94-SP makes for a compelling sensor readout device. This device runs on a single 4V to 18V supply or dual ±2.V to ±9V supplies.

Table 1-1 Overview Information(1)
DescriptionDevice Information
TI Part NumberINA1H94-SP
MLS Number

INA1H94HKX/EM

DLA SMD5962R2121201VXC
Device FunctionINA1H94-SP Radiation-Hardened, High Common-Mode Voltage Difference Amplifier
Fab TechnologyBICMOS
Fab ProcessBICOM-3XHV
Exposure FacilitiesSingle Event Effects Facility, Facility for Rare Isotope Beams,
Michigan State University
Heavy Ion Fluence per Run1 × 107 ions/cm2
Irradiation Temperature125°C (for SEL testing)
TI may provide technical, applications or design advice, quality characterization, and reliability data or service, providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items.