SBOS258E November 2002 – April 2025 OPA698
PRODUCTION DATA
Figure 8-20 shows a soft-clipping circuit. As soon as the input voltage exceeds either VCH or VCL, the limiting voltages are driven by the following equations:
As the amplifier is operating in the limiting mode, the output voltage is compressed with a gain of R1+R2/R1 for the positive excursion above VCH, and by a gain of R3+R4/R3 for the negative excursion below VCL. Figure 8-21 shows a 5VPP on the input being compressed above ±1V with a compression gain of one-third.
Figure 8-20 Soft-Clipping
Circuit
Figure 8-21 Soft Clipping With a Gain
of 1/3 Above the Clamp Level (±1V)