SBOS258E November 2002 – April 2025 OPA698
PRODUCTION DATA
Figure 8-24 shows a unity-gain voltage buffer using the OPA698. The feedback resistor (RF) isolates the output from the input capacitance at the inverting input. RF = 24.9Ω is recommended for unity-gain buffer applications. RC is an optional compensation resistor that reduces the peaking typically seen at G = 1V/V. Choosing RC = RS + RF gives a unity-gain buffer with approximately the G = 2V/V frequency response. Figure 6-1 shows the frequency response for the circuit of Figure 8-24.
Figure 8-24 Unity-Gain Buffer