SBOS258E November   2002  – April 2025 OPA698

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Related Products
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics VS = ±5V
    6. 6.6 Electrical Characteristics VS = 5V
    7. 6.7 Typical Characteristics: VS = ±5V
    8. 6.8 Typical Characteristics: VS = 5V
  8. 7 Detailed Description
    1. 7.1 Overview
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  Output Limiters
      2. 8.1.2  Output Drive
      3. 8.1.3  Thermal Considerations
      4. 8.1.4  Capacitive Loads
      5. 8.1.5  Frequency Response Compensation
      6. 8.1.6  Pulse Settling Time
      7. 8.1.7  Distortion
      8. 8.1.8  Noise Performance
      9. 8.1.9  DC Accuracy and Offset Control
      10. 8.1.10 Input and ESD Protection
    2. 8.2 Typical Applications
      1. 8.2.1  Wideband Voltage-Limiting Operation
      2. 8.2.2  Single-Supply, Noninverting Amplifier
      3. 8.2.3  Wideband Inverting Operation
      4. 8.2.4  Limited Output, ADC Input Driver
        1. 8.2.4.1 Limited-Output, Differential ADC Input Driver
        2. 8.2.4.2 Precision Half-Wave Rectifier
      5. 8.2.5  High-Speed Full-Wave Rectifier
        1. 8.2.5.1 High-Speed Full-Wave Rectifier #1
        2. 8.2.5.2 High-Speed Full-Wave Rectifier #2
      6. 8.2.6  Soft-Clipping (Compression) Circuit
      7. 8.2.7  Very High-Speed Schmitt Trigger
      8. 8.2.8  Unity-Gain Buffer
      9. 8.2.9  DC Restorer
      10. 8.2.10 Video Sync Stripper
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Demonstration Fixture
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The OPA698 is a wide-band, unity-gain stable voltage-feedback op amp that offers bipolar output voltage limiting. Two buffered limiting voltages take control of the output when attempting to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±5mV.

The op amp operates linearly to within 20mV of the output limit voltages. The combination of a narrow nonlinear range and the low limiting offset allows the limiting voltages to be set within 100mV of the desired linear output range. A fast 1ns recovery from limiting provides overdrive signals that are transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain, and allows the OPA698 to be used in all standard op-amp applications.

Nonlinear analog signal processing benefits from the ability of the OPA698 to sharply transition from linear operation to output limiting. The quick recovery time supports high-speed applications.

The OPA698 is available in an industry-standard pin-out SOIC-8 package. For higher gain, or transimpedance applications that require output limiting with fast recovery, consider the OPA699.

Package Information
PART NUMBER(1) PACKAGE(2) PACKAGE SIZE(3)
OPA698 D (SOIC, 8) 4.9mm × 6mm
See Section 4.
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.

 

OPA698 Single-Supply Limiting ADC Input Driver Single-Supply Limiting ADC Input Driver