SBOS258E November   2002  – April 2025 OPA698

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Related Products
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics VS = ±5V
    6. 6.6 Electrical Characteristics VS = 5V
    7. 6.7 Typical Characteristics: VS = ±5V
    8. 6.8 Typical Characteristics: VS = 5V
  8. Detailed Description
    1. 7.1 Overview
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  Output Limiters
      2. 8.1.2  Output Drive
      3. 8.1.3  Thermal Considerations
      4. 8.1.4  Capacitive Loads
      5. 8.1.5  Frequency Response Compensation
      6. 8.1.6  Pulse Settling Time
      7. 8.1.7  Distortion
      8. 8.1.8  Noise Performance
      9. 8.1.9  DC Accuracy and Offset Control
      10. 8.1.10 Input and ESD Protection
    2. 8.2 Typical Applications
      1. 8.2.1  Wideband Voltage-Limiting Operation
      2. 8.2.2  Single-Supply, Noninverting Amplifier
      3. 8.2.3  Wideband Inverting Operation
      4. 8.2.4  Limited Output, ADC Input Driver
        1. 8.2.4.1 Limited-Output, Differential ADC Input Driver
        2. 8.2.4.2 Precision Half-Wave Rectifier
      5. 8.2.5  High-Speed Full-Wave Rectifier
        1. 8.2.5.1 High-Speed Full-Wave Rectifier #1
        2. 8.2.5.2 High-Speed Full-Wave Rectifier #2
      6. 8.2.6  Soft-Clipping (Compression) Circuit
      7. 8.2.7  Very High-Speed Schmitt Trigger
      8. 8.2.8  Unity-Gain Buffer
      9. 8.2.9  DC Restorer
      10. 8.2.10 Video Sync Stripper
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Demonstration Fixture
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VS Total supply voltage 13 VDC
Internal power dissipation See Thermal Analysis
VID Differential input voltage ±V V
dVS/dT for supply turn-on and turn-off(2) ±0.4 V/µs
Limiter voltage range ±(VS – 0.7) V
IIN Continuous input current(3) 10 mA
Input voltage ±VS V
TJ Junction temperature 150 °C
Tstg Storage temperature –65  125 °C
Operation outside the Absolute Maximum Ratings can cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device can not be fully functional, and this can affect device reliability, functionality, performance, and shorten the device lifetime.
Staying less than this specification keeps the edge-triggered ESD absorption devices across the supply pins off.
Continuous input current limit for the ESD diodes to supply pins.