SBOS258E November   2002  – April 2025 OPA698

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Related Products
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics VS = ±5V
    6. 6.6 Electrical Characteristics VS = 5V
    7. 6.7 Typical Characteristics: VS = ±5V
    8. 6.8 Typical Characteristics: VS = 5V
  8. Detailed Description
    1. 7.1 Overview
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  Output Limiters
      2. 8.1.2  Output Drive
      3. 8.1.3  Thermal Considerations
      4. 8.1.4  Capacitive Loads
      5. 8.1.5  Frequency Response Compensation
      6. 8.1.6  Pulse Settling Time
      7. 8.1.7  Distortion
      8. 8.1.8  Noise Performance
      9. 8.1.9  DC Accuracy and Offset Control
      10. 8.1.10 Input and ESD Protection
    2. 8.2 Typical Applications
      1. 8.2.1  Wideband Voltage-Limiting Operation
      2. 8.2.2  Single-Supply, Noninverting Amplifier
      3. 8.2.3  Wideband Inverting Operation
      4. 8.2.4  Limited Output, ADC Input Driver
        1. 8.2.4.1 Limited-Output, Differential ADC Input Driver
        2. 8.2.4.2 Precision Half-Wave Rectifier
      5. 8.2.5  High-Speed Full-Wave Rectifier
        1. 8.2.5.1 High-Speed Full-Wave Rectifier #1
        2. 8.2.5.2 High-Speed Full-Wave Rectifier #2
      6. 8.2.6  Soft-Clipping (Compression) Circuit
      7. 8.2.7  Very High-Speed Schmitt Trigger
      8. 8.2.8  Unity-Gain Buffer
      9. 8.2.9  DC Restorer
      10. 8.2.10 Video Sync Stripper
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Demonstration Fixture
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Single-Supply, Noninverting Amplifier

Figure 8-9 shows an ac-coupled, noninverting gain amplifier for single 5V supply operation. This circuit was used for ac characterization of the OPA698, with a 50Ω source (that matches) and a 500Ω load. The midpoint reference on the noninverting input is set by two 806Ω resistors. This configuration gives an input bias current-canceling resistance that matches the 402Ω DC source resistance seen at the inverting input (see Section 8.1.9). The power-supply bypass for the supply consists of two capacitors: one electrolytic 2.2µF and one ceramic 0.1µF. The power-supply bypass capacitors are shown explicitly in Figure 8-8 and Figure 8-9, but is assumed in the other figures. The limiter voltages (VH and VL) and the respective bias currents (IVH and IVL) have the polarities shown. These limiter voltages are adequately bypassed with a 0.1µF ceramic capacitor to ground. The single-supply circuit can use three resistors to set VH and VL, whereas the dual-supply circuit usually uses four resistors to reference the limit voltages to ground. While this circuit shows 5V operation, the same circuit can be used for single supplies up to 12V.

OPA698 AC-Coupled, Single-Supply
                    Amplifier Figure 8-9 AC-Coupled, Single-Supply Amplifier