SBOS258E November 2002 – April 2025 OPA698
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SSBW | Small-signal bandwidth | G = 1V/V, VO = 0.2VPP, RF = 25Ω | 650 | MHz | |||
| G = 2V/V, VO = 0.2VPP | 215 | ||||||
| G = –1V/V, VO = 0.2VPP | 215 | ||||||
| GBP | Gain bandwidth product | G ≥ 5V/V | 300 | MHz | |||
| Bandwidth for 0.1dB gain flatness | VO = 0.2VPP | 30 | MHz | ||||
| Peaking at a gain of 1V/V | RF = 25Ω, VO = 0.2VPP | 1.5 | dB | ||||
| Large-signal bandwidth | VO = 4VPP VH = – VL = 2.5V | 160 | MHz | ||||
| Slew rate | 4V step, VH = – VL = 2.5V | 1800 | V/µs | ||||
| Rise-and-fall time | VO = 0.2V step | 1.4 | ns | ||||
| Settling time | 0.05%, VO = 2V step | 25 | ns | ||||
| 2nd-order harmonic distortion | f = 5MHz, VO = 2VPP, RL = 500Ω | –94 | dBc | ||||
| 3rd-order harmonic distortion | f = 5MHz, VO = 2VPP, RL = 500Ω | –85 | dBc | ||||
| Input voltage noise | f ≥ 1MHz | 4 | nV/√Hz | ||||
| Input current noise | f ≥ 1MHz | 1.5 | pA/√Hz | ||||
| DC PERFORMANCE(1) | |||||||
| AOL | Open-loop voltage gain | VO = ±0.5V | 56 | 80 | dB | ||
| TA = –40°C to +85°C | 52 | ||||||
| VOS | Input offset voltage | ±2 | ±5 | mV | |||
| TA = –40°C to +85°C | ±8 | ||||||
| Average offset voltage drift | TA = –40°C to +85°C | ±20 | µV/°C | ||||
| Input bias current(1) | +0.2 | ±10 | µA | ||||
| TA = –40°C to +85°C | ±12 | ||||||
| Average bias current drift | TA = –40°C to +85°C | ±20 | nA/°C | ||||
| Input offset current | ±0.1 | ±2 |
µA | ||||
| TA = –40°C to +85°C | ±3 |
||||||
| Average offset current drift | TA = –40°C to +85°C | ±10 | nA/°C | ||||
| INPUT | |||||||
| CMIR | Common-mode input voltage(2) | ±3.2 |
±3.3 | V | |||
| TA = –40°C to +85°C | ±3.1 |
||||||
| CMRR | Common-mode rejection ratio | VCM = ±0.5V | 55 | 82 | dB | ||
| TA = –40°C to +85°C | 52 | ||||||
| Input impedance | Differential mode | 1 || 0.3 | MΩ || pF | ||||
| Common-mode | 33 || 1.4 | ||||||
| OUTPUT | |||||||
| Voltage output swing | RL = 500Ω, VH = –VL = 4.3V | ±3.9 | ±4.0 | V | |||
| TA = –40°C to +85°C | ±3.8 | ||||||
| Current output | Sourcing, VO = 0V | 90 | 190 | mA | |||
| TA = –40°C to +85°C | 80 | ||||||
| Sinking, VO = 0V | –90 | –190 | |||||
| TA = –40°C to +85°C | –80 | ||||||
| Closed-loop output impedance | G = 1V/V, RF = 25Ω, f < 100kHz | 0.01 | Ω | ||||
| OUTPUT VOLTAGE LIMITER | |||||||
| Output voltage limited range | Pins 5 and 8 | ±3.8 | V | ||||
| TA = –40°C to +85°C | |||||||
| Default limit voltage, upper | Limiter pins open | +3.3 | +3.5 |
V | |||
| TA = –40°C to +85°C | +3.1 | ||||||
| Default limit voltage, lower | Limiter pins open | –3.3 | –3.5 | V | |||
TA = –40°C to +85°C |
–3.1 | ||||||
| Minimum limiter separation (VH –VL) | 400 | 400 | mV | ||||
| TA = –40°C to +85°C | 400 | ||||||
| Maximum limit voltage | ±4.3 | V | |||||
| TA = –40°C to +85°C | ±4.3 | ||||||
| Limiter input bias current magnitude(3) | VO = 0V | 40 | 50 | 60 | µA | ||
| TA = –40°C to +85°C | 36 | 65 | |||||
Limiter input bias average drift |
TA = –40°C to +85°C | 35 | nA/℃ |
||||
| Limiter input impedance | 10 || 0.85 | MΩ || pF | |||||
| Limiter feedthrough(4) | f = 5MHz | –68 | dB | ||||
| Limiter offset | VIN = ±2V, VO – VH) or (VO – VL) |
±5 | ±30 | mV | |||
| TA = –40°C to +85°C | ±40 | ||||||
| Op amp input bias current shift | VIN = ±2V, linear to limited output | 0.15 | µA |
||||
| Limiter small-signal bandwidth | 2VDC + 20mVPP | 700 | MHz | ||||
| Limiter slew rate(5) | 2 × overdrive, VH or VL | 175 | V/µs | ||||
| Limiter overshoot | 2 × overdrive, VIN = VCM to VCM ±2V step | 250 | mV | ||||
| Recovery time | 2 × overdrive | VIN = ±2V to 0V step | 1 | ns | |||
| Linearity guardband(6) | f = 5MHz, VO = 2VPP | f = 5MHz, VO = 2VPP | 30 | mV | |||
| POWER SUPPLY | |||||||
| Quiescent current | VS = ±5V | 13.8 | 15.5 | 17.3 | mA | ||
| TA = –40°C to +85°C | 13.4 | 17.7 | |||||
| PSRR | Power-supply rejection ratio | Input-referred | 68 | 90 | dB | ||
| TA = –40°C to +85°C | 66 | ||||||