SBOS258E November 2002 – April 2025 OPA698
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| Small-signal bandwidth | G = 1V/V, VO = 0.2VPP, RF = 25Ω | 550 | MHz | ||||
| G = 2V/V, VO = 0.2VPP | 200 | ||||||
| G = –1V/V, VO = 0.2VPP | 210 | ||||||
| Gain bandwidth product | G ≥ 5V/V, VO < 0.2VPP | 300 | MHz | ||||
| Bandwidth for 0.1dB gain flatness | VO < 0.2VPP | 26 | MHz | ||||
| Peaking at a gain of 1V/V | G = 1V/V, RF = 25Ω, VO = 0.2VPP | 2.5 | dB | ||||
| Large-signal bandwidth | VO = 2VPP | 200 | MHz | ||||
| Slew rate | 2V step | 820 | V/µs | ||||
| Rise-and-fall time | VO = 0.2V step | 1.4 | ns | ||||
| Settling time | 0.05%, G = 2V/V, VO = 1V step | 28 | ns | ||||
| 2nd-order harmonic distortion | f = 5MHz, VO = 2VPP, RL = 500Ω | –95 | dBc | ||||
| 3rd-order harmonic distortion | f = 5MHz, VO = 2VPP, RL = 500Ω | –81 | dBc | ||||
| Input voltage noise | f > 1MHz | 4 | nV/√Hz | ||||
| Input current noise | f > 1MHz | 1.43 | pA/√Hz | ||||
| DC PERFORMANCE(1) | |||||||
| AOL | Open-loop voltage gain | VO = ±0.5V, VCM = 2.5V | 54 | 77 | dB | ||
| TA = –40°C to +85°C | 51 |
||||||
| Input offset voltage | VCM = 2.5V | ±1 | ±6 |
mV | |||
| TA = –40°C to +85°C | ±8 |
||||||
| Average offset voltage drift | VCM = 2.5V | TA = –40°C to +85°C | ±15 | µV/°C | |||
| Input bias current | VCM = 2.5V | ±0.5 | ±10 | µA | |||
| TA = –40°C to +85°C | ±12 | ||||||
| Average bias current drift | VCM = 2.5V | TA = –40°C to +85°C | ±25 | nA/°C | |||
| Input offset current | VCM = 2.5V | ±0.1 | ±2 | µA | |||
| TA = –40°C to +85°C | ±3 | ||||||
| Average offset current drift | VCM = 2.5V | TA = –40°C to +85°C | ±15 | nA/°C | |||
| CMIR | Common-mode input voltage | TA = 25°C | VCM ±0.7 | VCM ±0.8 | V | ||
| CMIR | Common-mode input voltage(2) | TA = –40°C to +85°C | VCM ±0.6 | V | |||
| INPUT | |||||||
| CMRR | Common-mode rejection ratio | VCM = ±0.5V | 54 | 82 | dB | ||
| TA = –40°C to +85°C | 52 | ||||||
| Input impedance | Differential mode, VCM = 2.5V | 0.77 || 0.3 | MΩ || pF | ||||
| Common-mode, VCM = 2.5V | 24 || 1.5 | ||||||
| OUTPUT | |||||||
| Most-positive output voltage | RL ≥ 500Ω, VH = VCM + 1.8V |
3.9 | 4.1 | V | |||
| TA = –40°C to +85°C | 3.8 | ||||||
| Least-positive output voltage | RL ≥ 500Ω, VL = VCM – 1.8V |
1.1 | 0.9 | V | |||
| TA = –40°C to +85°C | 1.2 |
||||||
| Current output | Sourcing, VO = 2.5V | 60 | 170 | mA | |||
| TA = –40°C to +85°C | 50 |
||||||
| Sinking,, VO = 2.5V | –60 |
–170 | |||||
| TA = –40°C to +85°C | –50 |
||||||
| Closed-loop output impedance | G = 1V/V, f < 100kHz, RF = 25Ω | 0.1 | Ω | ||||
| OUTPUT VOLTAGE LIMITER | |||||||
| Limiter voltage high | Pin 8 | 3.9 | V | ||||
| Limiter voltage low | Pin 5 | 1.1 | V | ||||
| Default limiter voltage | Limiter pins open | VCM ±0.8 | VCM ±1.1 | V | |||
| TA = –40°C to +85°C | VCM ±0.6 | ||||||
| Minimum limiter separation (VH – VL) | 400 | 400 | mV | ||||
| TA = –40°C to +85°C | 400 | ||||||
| Maximum limit voltage | VCM ±1.8 | V | |||||
| Limiter input bias current magnitude(3) | VO = 2.5V | 8 | µA | ||||
| Limiter input impedance | 1 || 7 | MΩ || pF | |||||
| Limiter feedthrough(4) | f = 5MHz | –92 | dB | ||||
| Limiter voltage accuracy | VIN = VCM ± 1.2V, (VO – VH) or (VO – VL) |
±15 | ±30 | mV | |||
| TA = –40°C to +85°C | ±40 | ||||||
| Limiter small-signal bandwidth | VIN = VCM ± 1.2V, VO < 0.02VPP | 515 | MHz | ||||
| Limiter slew rate(5) | 2 × overdrive, VH or VL | 150 | V/µs | ||||
| Overshoot | 2 × overdrive, VIN = VCM to VCM ± 1.2V step | 40 | mV | ||||
| Recovery time | 2 × overdrive, VIN = VCM ± 1.2V to VCM step | 2.5 | ns | ||||
| Linearity guardband(6) | f = 5MHz, VO = 2VPP | 30 | mV | ||||
| POWER SUPPLY | |||||||
| Quiescent current | VS = 5V | 13.6 | 15.6 | 17.2 | mA | ||
| TA = –40°C to +85°C | 13.2 | 17.6 | |||||
| +PSRR | Power-supply rejection ratio | VS = 4.5V to 5.5V | 85 | dB | |||