SBOU211A October   2018  – July 2025 INA105 , INA106 , INA132 , INA134 , INA137 , INA143 , INA152 , INA154 , INA157 , INA333 , INA592 , INA600

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
    3. 1.3 Features
    4. 1.4 Diff-amp Pinout
    5. 1.5 Compatible Devices
  7. 2Hardware
    1. 2.1 Power
    2. 2.2 Inputs
    3. 2.3 Output
      1. 2.3.1 Output Filtering
    4. 2.4 Reference
    5. 2.5 Miscellaneous
    6. 2.6 Configurations
      1. 2.6.1 Difference Amplifiers (SOIC-8 and VSSOP-8)
      2. 2.6.2 Difference Amplifiers (SOT23 and SOT-SC70)
      3. 2.6.3 Reference Amplifier
        1. 2.6.3.1 Buffered Reference Voltage Connection
        2. 2.6.3.2 AC Coupled Output
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
    2. 4.2 Related Documentation
  10. 5Revision History

Diff-amp Pinout

This EVM is intended to evaluate diff-amps that have the pinouts shown in Figure 1-1. Pin 8 of SOIC-8 and VSSOP-8 packages is normally a no connect pin, but some devices provide an additional reference input at this pin. Pin 8 is tied to ground on the EVM, so these devices can also be tested but an additional reference is not supported. To evaluate an amplifier with a pinout different than that in Figure 1-1 then a custom DIP adapter board is required.

 Supported Difference Amplifier PinoutsFigure 1-1 Supported Difference Amplifier Pinouts