SBOU211A October 2018 – July 2025 INA105 , INA106 , INA132 , INA134 , INA137 , INA143 , INA152 , INA154 , INA157 , INA333 , INA592 , INA600
Devices that are compatible with this EVMs are shown in Table 1-1.
| Device | Description |
|---|---|
| Small-size, high input impedance fixed-gain difference amplifier | |
|
Small-size, low voltage, high input impedance fixed-gain difference amplifier |
|
| INA592 | Wide Bandwidth, e-Trim Difference Amplifiers |
| INA597 | Wide Bandwidth, e-Trim Difference Amplifiers |
| INA105 | Precision Unity Gain Differential Amplifier |
| INA106 | Precision Gain = 10 Differential Amplifier |
| INA132 | Low Power, Single-Supply Difference Amplifier |
| INA133 | High-Speed, Precision Difference Amplifier |
| INA134 | Audio Differential Line Receivers, 0dB (G=1) |
| INA137 | Audio Differential Line Receivers, +-6dB (G=1/2 or 2) |
| INA143 | High-Speed, Precision, G = 10 or G = 0.1 Difference Amplifier |
| INA152 | Single-Supply Difference Amplifier |
| INA154 | High-Speed, Precision Difference Amplifier (G = 1) |
| INA157 | High-Speed, Precision Difference Amplifier |
| INA159 | High-Speed, Precision Gain of 0.2 Level Translation Difference Amplifier |