SBOU211A October 2018 – July 2025 INA105 , INA106 , INA132 , INA134 , INA137 , INA143 , INA152 , INA154 , INA157 , INA333 , INA592 , INA600
This user's guide describes the characteristics and operation of the universal difference amplifier evaluation module (EVM) that is compatible with all standard pinout difference amplifiers. The EVM is designed to evaluate the performance of these devices in a variety of common configurations and supports both single and dual-supply operation. The amplifier interfaces with the board through a DIP socket, allowing evaluation of any amplifier package with a DIP adapter board. A breakaway DIP adapter section is included to accommodate SOIC-8, VSSOP-8, SOT23-6, and SOT-SC70-6 style packages. This document includes the schematic, printed circuit board (PCB) layouts, and BOM. Throughout this document the terms evaluation board, evaluation module, and EVM are synonymous with the Universal Diff-Amp EVM. Note this EVM is not compatible with fully differential amplifiers.