SCDS453E June   2024  – October 2025 TMUXS7614D

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Source or Drain Current through Switch
    6. 5.6  Electrical Characteristics (Global)
    7. 5.7  Electrical Characteristics (±15V Dual Supply)
    8. 5.8  Switching Characteristics (±15V Dual Supply)
    9. 5.9  Electrical Characteristics (±20V Dual Supply)
    10. 5.10 Switching Characteristics (±20V Dual Supply)
    11. 5.11 Electrical Characteristics (+37.5V/–12.5V Dual Supply)
    12. 5.12 Switching Characteristics (+37.5V/–12.5V Dual Supply)
    13. 5.13 Electrical Characteristics (12V Single Supply)
    14. 5.14 Switching Characteristics (12V Single Supply)
    15. 5.15 SPI Timing Characteristics (2.7V to 5.5V)
    16. 5.16 SPI Timing Characteristics (1.8V to 2.7V)
    17. 5.17 Timing Diagrams
    18. 5.18 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  tON and tOFF Time
    5. 6.5  Break-Before-Make
    6. 6.6  Charge Injection
    7. 6.7  Off Isolation
    8. 6.8  Channel-to-Channel Crosstalk
    9. 6.9  Bandwidth
    10. 6.10 THD + Noise
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.8V Logic Compatible Inputs
      4. 7.3.4 Flat On-Resistance
      5. 7.3.5 Power-Up Sequence Free
    4. 7.4 SPI Operation
      1. 7.4.1 Address Mode
      2. 7.4.2 Burst Mode
      3. 7.4.3 Daisy Chain Mode
      4. 7.4.4 Error Detection
        1. 7.4.4.1 Address R/W Error Flag
        2. 7.4.4.2 SCLK Count Error Flag
        3. 7.4.4.3 CRC (Cyclic Redundancy Check) Enable and Error Flag
        4. 7.4.4.4 Clearing Error Flags
      5. 7.4.5 Software Reset
    5. 7.5 Device Functional Modes
    6. 7.6 Register Map
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Recommended Reflow Profile
    4. 8.4 Thermal Considerations
    5. 8.5 Power Supply Recommendations
    6. 8.6 Layout
      1. 8.6.1 Layout Guidelines
      2. 8.6.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information
    2. 11.2 Mechanical Data

Thermal Considerations

For analog switches in many applications, several 100s of mA of current needs to be supported through the switch (from source to drain, or NO/NC to COM). Many devices already have a maximum current specified based on ambient temperature, but if a device specifies with junction temperature or you want to calculate for your specific use case (temperature, supply voltage, channels in parallel) you can use the following equations and scheme.

There are mainly 2 limitations to this maximum current:

  1. Inherent metal limitations of the device
  2. Thermal self-heating limitations

To calculate maximum current for your specific setup you need the following information:

  • TA = maximum ambient temperature
  • RϴJA = package thermal coefficients
  • RON = on resistance
  • n = number of channels in parallel
  • Limitations on maximum current based on junction temperature from the datasheet
Below is an example using TMUXS7614D specifications:

Device maximum TJ=150°C

RϴJA=53.5 °C/W

For this example we assume 20°C of self-heating at a maximum TA=105°C and operating with 4 channels at once at ±15V. We can assume worst case RON = 2.2Ω. This number is taken from the maximum specified value at TA = 125°C where TJ=125°C since the specification assumes no self-heating. Using the following equation we can calculate the maximum thermal limitation.

Equation 2. I = T J - T A R θ J A × R O N × n

The current calculated from this example is 0.206A, but due to the inherent metal limitation we must take the lower of the value calculated and the value provided in the maximum current table based on TJ in the data sheet which is 0.143A in this case. This means that we can only pass a maximum of 0.143A through each of the 4 channels.

As another example where the device is thermally limited: While operating with 8 channels at once at ±15V with a maxmium TA = 50°C, we can assume worst case RON = 2.2Ω by taking the maximum specified value at TA = 125°C by assuming 55°C of self-heating and taking the closest maximum RON specification to 105°C. Using the previous equation we can calculate the maximum thermal limitation.

The current calculated from this example is 0.291A which means that we can pass a maximum of 0.291A through each of the 8 channels at once. This means across all 8 channels the device can handle 2.33A total. If we were to only run with one channel then the equation outputs 0.824A, but due to the inherent metal limitation we must take the lower of the value calculated and the value provided in the maximum current table based on TJ in the datasheet which is 0.309A in this case.

Similarly, you can calculate the TJ and total power dissipated in these examples with the following equations. Note there will be some small power dissipated from the supply current consumption of the device, which is ignored here.

Equation 3. T J   =   R θ J A × I 2 × R O N × n + T A
Equation 4. P t o t a l = T J - T A R θ J A

Pulse current can be calculated the same way, but using the duty cycle, d. Typically, pulse current is specified at a 10% duty cycle; however, do not exceed the maximum current provided in the pulse current table even with a shorter duty cycle.

Equation 5. I   =   1 d T J - T A R θ J A × R O N × n
Equation 6. T J = R θ J A × ( d × I ) 2 × R O N × n + T A