SCDS453E June 2024 – October 2025 TMUXS7614D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = –15V to +15V ID = –10mA |
25°C | 1 | 1.4 | Ω | |
| –40°C to +50°C | 1.6 | ||||||
| –40°C to +85°C | 1.9 | ||||||
| –40°C to +125°C | 2.2 | ||||||
| ΔRON | On-resistance mismatch between channels | VS = –15V to +15V ID = –10mA |
25°C | 0.015 | Ω | ||
| –40°C to +50°C | 0.038 | ||||||
| –40°C to +85°C | 0.048 | ||||||
| –40°C to +125°C | 0.050 | ||||||
| RON FLAT | On-resistance flatness | VS = –15V to +15V ID = –10mA |
25°C | 0.001 | Ω | ||
| –40°C to +50°C | 0.030 | ||||||
| –40°C to +85°C | 0.035 | ||||||
| –40°C to +125°C | 0.040 | ||||||
| RON DRIFT | On-resistance drift | VS = 0V, IS = –10mA | –40°C to +125°C | 0.005 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = 22V, VSS = –22V Switch state is off VS = +15V / –15V VD = –15V / + 15V |
25°C | –0.4 | 0.012 | 0.4 | nA |
| –40°C to +50°C | -0.75 | 0.75 | |||||
| –40°C to +85°C | -4 | 4 | |||||
| ID(OFF) | Drain off leakage current(1) | VDD = 22V, VSS = –22V Switch state is off VS = +15V / –15V VD = –15V / + 15V |
25°C | –0.4 | 0.012 | 0.4 | nA |
| –40°C to +50°C | -0.75 | 0.75 | |||||
| –40°C to +85°C | -4 | 4 | |||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 22V, VSS = –22V Switch state is on VS = VD = ±15V |
25°C | –0.35 | 0.004 | 0.35 | nA |
| –40°C to +50°C | -0.6 | 0.6 | |||||
| –40°C to +85°C | -1.6 | 1.6 | |||||
| POWER SUPPLY | |||||||
| IDDQ | VDD quiescent supply current | VDD = 22V, VSS = –22V All switches OFF |
25°C | 45 | 80 | µA | |
| –40°C to +85°C | 90 | ||||||
| –40°C to +125°C | 115 | ||||||
| IDD | VDD supply current | VDD = 22V, VSS = –22V All switches ON |
25°C | 840 | 1110 | µA | |
| –40°C to +85°C | 1120 | ||||||
| –40°C to +125°C | 1125 | ||||||
| ISSQ | VSS quiescent supply current | VDD = 22V, VSS = –22V All switches OFF |
25°C | 15 | 30 | µA | |
| –40°C to +85°C | 45 | ||||||
| –40°C to +125°C | 65 | ||||||
| ISS | VSS supply current | VDD = 22V, VSS = –22V All switches ON |
25°C | 680 | 800 | µA | |
| –40°C to +85°C | 850 | ||||||
| –40°C to +125°C | 900 | ||||||