SCDS453E June 2024 – October 2025 TMUXS7614D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tON | Turn-on time from control input | VS = 10V RL = 300Ω, CL = 35pF |
25°C | 2.1 | 3 | µs | |
| –40°C to +85°C | 3.5 | µs | |||||
| –40°C to +125°C | 4 | µs | |||||
| tOFF | Turn-off time from control input | VS = 10V RL = 300Ω, CL = 35pF |
25°C | 1.74 | 2 | µs | |
| –40°C to +85°C | 2.1 | µs | |||||
| –40°C to +125°C | 2.5 | µs | |||||
| tBBM | Break-before-make time delay | VS = 10V, RL = 300Ω, CL = 35pF |
25°C | 350 | ns | ||
| –40°C to +85°C | 150 | ns | |||||
| –40°C to +125°C | 150 | ns | |||||
| QINJ | Charge injection | VS = 12.5V, CL = 100pF | 25°C | 6.5 | pC | ||
| OISO | Off-isolation | RL =
50Ω , CL = 5pF VS = 200mVRMS,VBIAS = 12.5V, f = 100kHz |
25°C | –96 | dB | ||
| OISO | Off-isolation | RL =
50Ω , CL = 5pF VS = 200mVRMS,VBIAS = 12.5V, f = 1MHz |
25°C | –72 | dB | ||
| XTALK | Crosstalk | RL =
50Ω , CL = 5pF VS = 200mVRMS,VBIAS = 12.5V, f = 100kHz |
25°C | –110 | dB | ||
| XTALK | Crosstalk | RL =
50Ω , CL = 5pF VS = 200mVRMS,VBIAS = 12.5V, f = 1MHz |
25°C | –100 | dB | ||
| BW | –3dB Bandwidth | RL =
50Ω , CL = 5pF VS = 200mVRMS,VBIAS = 12.5V, |
25°C | 180 | MHz | ||
| IL | Insertion loss | RL =
50Ω , CL = 5pF VS = 200mVRMS,VBIAS = 12.5V, f = 1MHz |
25°C | –0.082 | dB | ||
| ACPSRR | AC Power Supply Rejection Ratio | VPP =
0.62V on VDD and VSS RL = 50Ω , CL = 5pF, f = 1MHz |
25°C | –66 | dB | ||
| THD+N | Total Harmonic Distortion + Noise | VPP =
15V, VBIAS = 0V RL = 110Ω , CL = 5pF, f = 20Hz to 20kHz |
25°C | 0.0005 | % | ||
| CS(OFF) | Source off capacitance to ground | VS = 12.5V, f = 1MHz | 25°C | 24 | pF | ||
| CD(OFF) | Drain off capacitance to ground | VS = 12.5V, f = 1MHz | 25°C | 24 | pF | ||
| CS(ON), CD(ON) |
On capacitance to ground | VS = 12.5V, f = 1MHz | 25°C | 27 | pF | ||