SCDS453E June 2024 – October 2025 TMUXS7614D
PRODUCTION DATA
Figure 10-1 demonstrates how the TMUXS7614D can be used in semiconductor test equipment for high-precision, high-voltage, multi-channel measurement applications. The TMUXS7614D can support 1.8V logic signals on the control input, allowing the device to interface with low logic controls of an FPGA or MCU. The TMUXS7614D can operate without any external components except for the supply decoupling capacitors. The select pins have an internal pull-down resistor to prevent floating input logic. All inputs to the switch must fall within the recommend operating conditions of the TMUXS7614D including signal range and continuous current. For this design with a positive supply of 37.5V on VDD and negative supply of -12.5V on VSS, the signal range can be 32.5V to -7.5V. The maximum continuous current (IDC) can be up to 470mA as shown in the Recommended Operating Conditions table for wide-range current measurement.