SCDS453E June 2024 – October 2025 TMUXS7614D
PRODUCTION DATA
TMUXS7614D is SPI controlled with eight SPST switches and has SPI error detection features. SPI data input on SDI is sampled on the positive edge of SCLK, but SPI output data on SDO gets shifted out on the negative edge of SCLK. TMUXS7614D is compatible with SPI modes 0 and 3. While in the default mode, address mode, TMUXS7614D registers are accessed with 16-bit SPI commands sent while CS is pulled low. Burst Mode and Daisy Chain Mode are other modes that TMUXS7614D can operate within. The following is a list of error detection features offered: