SCDS461A November 2023 – January 2025 TMUX7348F-EP
PRODUCTION DATA
The TMUX7348F-EP is a modern complementary metal-oxide semiconductor (CMOS) analog multiplexer in a 8:1 configuration. This device works well with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies (such as VDD = 15 V, VSS = –5 V). This device has an overvoltage protection feature on the source pins under powered and powered-off conditions, allowing it to be used in harsh industrial environments.