SCDS461A November 2023 – January 2025 TMUX7348F-EP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = 0 V to 7.8 V, IS = –1 mA |
25°C | 180 | 250 | Ω | |
| –40°C to +85°C | 330 | ||||||
| –55°C to +125°C | 390 | ||||||
| ΔRON | On-resistance mismatch between channels | VS = 0 V to 7.8 V, IS = –1 mA |
25°C | 2.5 | 8 | Ω | |
| –40°C to +85°C | 12 | ||||||
| –55°C to +125°C | 13 | ||||||
| RFLAT | On-resistance flatness | VS = 0 V to 7.8 V, IS = –1 mA |
25°C | 7 | 30 | Ω | |
| –40°C to +85°C | 45 | ||||||
| –55°C to +125°C | 75 | ||||||
| RFLAT | On-resistance flatness | VS = 1 V to 7.8 V, IS = –1 mA |
25°C | 1.5 | 7 | Ω | |
| –40°C to +85°C | 8 | ||||||
| –55°C to +125°C | 8 | ||||||
| RON_DRIFT | On-resistance drift | VS = 6 V, IS = –1 mA | –55°C to +125°C | 1.2 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = 13.2 V, VSS = 0 V Switch state is off VS = 10 V / 1 V VD = 1 V / 10 V |
25°C | –1 | 0.1 | 1 | nA |
| –40°C to +85°C | –1 | 1 | |||||
| –55°C to +125°C | –4 | 4 | |||||
| ID(OFF) | Drain off leakage current(1) | VDD = 13.2 V, VSS = 0 V Switch state is off VS = 10 V / 1 V VD = 1 V / 10 V |
25°C | –1 | 0.1 | 1 | nA |
| –40°C to +85°C | –3 | 3 | |||||
| –55°C to +125°C | –14 | 14 | |||||
| IS(ON) ID(ON) |
Output on leakage current(2) | VDD = 13.2 V, VSS = 0 V Switch state is on VS = VD = 10 V or 1 V |
25°C | –1.5 | 0.3 | 1.5 | nA |
| –40°C to +85°C | –5 | 5 | |||||
| –55°C to +125°C | –22 | 22 | |||||
| FAULT CONDITION | |||||||
| IS(FA) | Input leakage current durring overvoltage |
VS = ± 60 V, GND = 0V, VDD = VFP = 13.2 V, VSS = VFN = 0 V |
–55°C to +125°C | ±145 | µA | ||
| IS(FA) Grounded | Input leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0V, VDD = VSS = VFP = VFN= 0 V |
–55°C to +125°C | ±135 | µA | ||
| IS(FA) Floating | Input leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0V, VDD = VSS = VFP = VFN= floating |
–55°C to +125°C | ±135 | µA | ||
| ID(FA) | Output leakage current during overvoltage |
VS = ± 60 V, GND = 0V, VDD = VFP = 13.2 V, VSS = VFN = 0 V 1V ≤ VD ≤ 13.2V |
25°C | –50 | ±10 | 50 | nA |
| –40°C to +85°C | –70 | 70 | |||||
| –55°C to +125°C | –90 | 90 | |||||
| ID(FA) Grounded | Output leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0V, VDD = VSS = VFP = VFN= 0 V |
25°C | –50 | ±1 | 50 | nA |
| –40°C to +85°C | –100 | 100 | |||||
| –55°C to +125°C | –500 | 500 | |||||
| ID(FA) Floating | Output leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0V, VDD = VSS = VFP = VFN= floating |
25°C | ±3 | µA | ||
| –40°C to +85°C | ±5 | ||||||
| –55°C to +125°C | ±8 | ||||||
| LOGIC INPUT/ OUTPUT | |||||||
| IIH | High-level input current | VEN = VAx = VDD | 25°C | –2 | ± 0.6 | 2 | µA |
| –55°C to +125°C | –2 | 2 | µA | ||||
| IIL | Low-level input current | VEN = VAx = 0 V | 25°C | –1.1 | ± 0.6 | 1.1 | µA |
| –55°C to +125°C | –1.2 | 1.2 | |||||
| SWITCHING CHARACTERISTICS | |||||||
| tON (EN) | Enable turn-on time | VS = 8 V, RL = 4 kΩ, CL= 12 pF |
25°C | 160 | 265 | ns | |
| –40°C to +85°C | 285 | ||||||
| –55°C to +125°C | 330 | ||||||
| tOFF (EN) | Enable turn-off time | VS = 8 V, RL = 4 kΩ, CL= 12 pF |
25°C | 420 | 485 | ns | |
| –40°C to +85°C | 485 | ||||||
| –55°C to +125°C | 545 | ||||||
| tTRAN | Transition time | VS = 8 V, RL = 4 kΩ, CL= 12 pF |
25°C | 160 | 215 | ns | |
| –40°C to +85°C | 230 | ||||||
| –55°C to +125°C | 270 | ||||||
| tRESPONSE | Fault response time | VFP = 12 V, VFN = 0 V, RL = 4 kΩ, CL= 12 pF |
25°C | 220 | ns | ||
| tRECOVERY | Fault recovery time | VFP = 12 V, VFN = 0 V, RL = 4 kΩ, CL= 12 pF |
25°C | 0.69 | µs | ||
| tRESPONSE(FLAG) | Fault flag response time | VFP = 12 V, VFN = 0 V, VPU = 5 V, RPU = 1 kΩ, CL= 12 pF |
25°C | 110 | ns | ||
| tRECOVERY(FLAG) | Fault flag recovery time | VFP = 12 V, VFN = 0 V, VPU = 5 V, RPU = 1 kΩ, CL= 12 pF |
25°C | 0.65 | µs | ||
| tBBM | Break-before-make time delay | VS = 8 V, RL = 4 kΩ, CL= 12 pF | –55°C to +125°C | 30 | 100 | ns | |
| QINJ | Charge injection | VS = 6 V, CL = 1 nF | 25°C | –11 | pC | ||
| OISO | Off-isolation | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 6 V, f = 1 MHz |
25°C | –76 | dB | ||
| XTALK | Intra-channel crosstalk | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 6 V, f = 1 MHz |
25°C | –93 | dB | ||
| BW | –3 dB bandwidth | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 6 V |
25°C | 130 | MHz | ||
| ILOSS | Insertion loss | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 6 V, f = 1 MHz |
25°C | –9 | dB | ||
| THD+N | Total harmonic distortion plus noise | RS = 40 Ω, RL = 10k Ω, VS = 6 VPP, VBIAS = 6 V, f = 20 Hz to 20k Hz | 25°C | 0.0022 | % | ||
| CS(OFF) | Input off-capacitance | f = 1 MHz, VS = 6 V | 25°C | 4 | pF | ||
| CD(OFF) | Output off-capacitance | f = 1 MHz, VS = 6 V | 25°C | 31 | pF | ||
| CS(ON) CD(ON) |
Input/Output on-capacitance | f = 1 MHz, VS = 6 V | 25°C | 34 | pF | ||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.24 | 0.5 | mA | |
| –40°C to +85°C | 0.5 | ||||||
| –55°C to +125°C | 0.5 | ||||||
| ISS | VSS supply current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.14 | 0.4 | mA | |
| –40°C to +85°C | 0.4 | ||||||
| –55°C to +125°C | 0.4 | ||||||
| IGND | GND current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.075 | mA | ||
| IFP | VFP supply current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 10 | µA | ||
| IFN | VFN supply current | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 10 | µA | ||
| IDD(FA) | VDD supply current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.25 | 1 | mA | |
| –40°C to +85°C | 1 | ||||||
| –55°C to +125°C | 1 | ||||||
| ISS(FA) | VSS supply current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.15 | 0.5 | mA | |
| –40°C to +85°C | 0.5 | ||||||
| –55°C to +125°C | 0.5 | ||||||
| IGND(FA) | GND current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.17 | mA | ||
| IFP(FA) | VFP supply current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 9 | µA | ||
| IFN(FA) | VFN supply current under fault | VS = ± 60 V, VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 7.5 | µA | ||
| IDD(DISABLE) | VDD supply current (disable mode) | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 0 V |
25°C | 0.15 | 0.5 | mA | |
| –40°C to +85°C | 0.5 | ||||||
| –55°C to +125°C | 0.5 | ||||||
| ISS(DISABLE) | VSS supply current (disable mode) | VDD = VFP = 13.2 V, VSS = VFN = 0 V, VAx = 0 V, 5 V, or VDD, VEN = 0 V |
25°C | 0.1 | 0.4 | mA | |
| –40°C to +85°C | 0.4 | ||||||
| –55°C to +125°C | 0.4 | ||||||