SCDS461A November 2023 – January 2025 TMUX7348F-EP
PRODUCTION DATA
| PARAMETER | VALUE |
|---|---|
| Positive supply (VDD) mux | +15 V |
| Negative supply (VSS) mux | -15 V |
| Positive fault voltage supply (VFP) mux and ADC | +10 V |
| Negative fault voltage supply (VFN) mux and ADC | -10 V |
Power board supply voltage | 24 V |
| Input / output signal range non-faulted | -10 V to 10 V |
Overvoltage protection levels | -60 V to 60 V |
| Control logic thresholds | 1.8 V compatible, up to 44 V |
| Temperature range | -55°C to +125°C |