SDAA014 November   2025 AM2752-Q1 , AM2754-Q1

 

  1.   1
  2.   Abstract
  3.   How to Use this Document
  4.   Trademarks
  5. 1Digital Audio Formats
    1. 1.1 I2S
    2. 1.2 TDM
  6. 2McASP Overview
  7. 3McASP Connections for AM275x
    1. 3.1 McASP Common Configurations
      1. 3.1.1 McASP as a Clock Controller
        1. 3.1.1.1 Clocks Generated using the Internal Audio PLL
        2. 3.1.1.2 Clocks Generated using the AUDIO_EXT_REFCLK AUXCLK Source
        3. 3.1.1.3 Clocks Generated using the AUDIO_EXT_REFCLK AHCLK Source
      2. 3.1.2 McASP as Clock Peripheral
        1. 3.1.2.1 Clock Externally Generated with AUDIO_EXT_REFCLK Input
  8. 4McASP Layout Considerations
    1. 4.1 McASP Signals Shared with Bootmode Logic
    2. 4.2 McASP Topology for Multiple Devices in Single Clock Domain
  9. 5ASRC Overview
  10. 6McASP Practical Examples
    1. 6.1 Audio Playback with Internal Audio PLL for Two Clock Domains
    2. 6.2 Audio Playback with External Clock Source and McASP SYNC mode
    3. 6.3 Audio Playback with ASRC Bridging Two Clock Domains
  11. 7Key Audio System Design Takeaways
  12. 8References

McASP Layout Considerations

The McASP is designed to be able to interface with multiple audio devices simultaneously using a single clock domain. However, the signal integrity of the clock and data signals may be impacted depending on the layout implementation. This chapter highlights the two most important layout considerations for the McASP on the AM275x.

Note: Regardless of layout implementation parameters, the McASP signal layout should always be simulated to ensure the clock and data signals meet the datasheet timing requirements.