SDAA014 November 2025 AM2752-Q1 , AM2754-Q1
The McASP bit clock (ACLK) and frame sync (AFS) are both bidirectional such that the McASP can either be the clock controller or clock peripheral. The following sections detail all the available options for each clocking configuration.
Table 3-2 lists the most common use cases for configuring McASP. The AM275x SoC has many options for generating, sourcing, and receiving clocks for the audio data frame formatting.
| Description | GF MUX AUXCLK Source | AHCLK | Bit Clock | Frame Sync | McASP | Example |
|---|---|---|---|---|---|---|
| McASP clock controller with internal audio PLL reference | Internal Audio PLL | Internally Generated | Internally Generated | Internally Generated | Figure 3-5 | Figure 6-1 |
| McASP clock controller with external AUXCLK reference | AUDIO_EXT_REFCLK<n> | Internally Generated | Internally Generated | Internally Generated | Figure 3-6 | |
| McASP clock controller with external AHCLK reference | Externally Generated | Internally Generated | Internally Generated | Figure 3-7 | ||
| McASP clock peripheral | Externally Generated | Externally Generated | Figure 3-8 | |||
| McASP clock peripheral with external AUXCLK reference | AUDIO_EXT_REFCLK<n> | Internally Generated | Externally Generated | Externally Generated | Figure 3-9 | Figure 6-2 |
Figure 3-2 shows a high-level overview of the different configuration options for McASP clocking while Figure 3-3 shows a more detailed view of the available options.