SDAA132 December   2025 MSPM33C321A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. MSPM33C Hardware Design Check List
  5. Power Supplies in MSPM33C Devices
    1. 2.1 Digital Power Supply
    2. 2.2 Analog Power Supply
    3. 2.3 Built-in Power Supply and Voltage Reference
    4. 2.4 Recommended Decoupling Circuit for Power Supply
    5. 2.5 Recommended Decoupling Circuit for VBAT
  6. Reset and Power Supply Supervisor
    1. 3.1 Digital Power Supply
    2. 3.2 Power Supply Supervisor
  7. Clock System
    1. 4.1 Internal Oscillators
    2. 4.2 External Oscillators
    3. 4.3 External Clock Output (CLK_OUT)
    4. 4.4 Frequency Clock Counter (FCC)
  8. Debugger
    1. 5.1 Debug Port Pins and Pinout
    2. 5.2 Debug Port Connection With Standard JTAG Connector
  9. Key Analog Peripherals
    1. 6.1 ADC Design Considerations
    2. 6.2 COMP Design Considerations
  10. Key Digital Peripherals
    1. 7.1 Timer Resources and Design Considerations
    2. 7.2 UART and LIN Resources and Design Considerations
    3. 7.3 MCAN Design Considerations
    4. 7.4 I2C and SPI Design Considerations
    5. 7.5 I2S/TDM Design Considerations
    6. 7.6 QSPI Design Considerations
  11. GPIOs
    1. 8.1 GPIO Output Switching Speed and Load Capacitance
    2. 8.2 GPIO Current Sink and Source
    3. 8.3 High-Speed GPIOs (HSIO)
    4. 8.4 High-Drive GPIOs (HDIO)
    5. 8.5 Communicate With a 1.8V Device Without a Level Shifter
    6. 8.6 Unused Pins Connection
  12. Layout Guides
    1. 9.1 Power Supply Layout
    2. 9.2 Considerations for Ground Layout
    3. 9.3 Traces, Vias, and Other PCB Components
    4. 9.4 How to Select Board Layers and Recommended Stack-up
  13. 10Bootloader
    1. 10.1 Bootloader Introduction
    2. 10.2 Bootloader Hardware Design Considerations
      1. 10.2.1 Physical Communication interfaces
      2. 10.2.2 Hardware Invocation
  14. 11Summary
  15. 12References

UART and LIN Resources and Design Considerations

The MSPM33C series of microcontrollers include Universal Asynchronous Receiver-Transmitter (UART). As shown in Table 7-3, there are different versions of the UART peripheral that can support the LIN, DALI, IrDA, ISO7816 Manchester Coding function.

Table 7-3 UART Features
UART Features UART Advanced UART Main + Lin UART Main
Separate transmit and receive FIFOs Yes Yes Yes
Support hardware flow control Yes Yes Yes
Support 9-bit configuration Yes Yes Yes
Support LIN mode Yes Yes -
Support DALI Yes - -
Support IrDA Yes - -
Support ISO7816 smart card Yes - -
Support Manchester coding Yes - -

The MSPM33C UART module can support up to 10MHz baud date in Power Domain1 for almost all UART applications.

Table 7-4 MSPM33C UART Specifications
PARAMETERSTEST CONDITIONSMINTYPMAXUNIT
fUART UART input clock frequency UART in Power Domain1 80 MHz
fUART UART input clock frequency UART in Power Domain0 40 MHz
tSPPulse duration of spikes suppressed by input filterAGFSELx = 06ns
AGFSELx = 11435ns
AGFSELx = 22260ns
AGFSELx = 33590ns

Local Interconnect Network (LIN) is a commonly used low-speed network interface that consists of a commander node communicating with multiple remote responder nodes. Only a single wire is required for communication and is commonly included in the vehicle wiring harness.

The TLIN1021A-Q1 transmitter supports data rates up to 20kbps. The transceiver controls the state of the LIN bus by the TXD pin and reports the state of the bus on the open-drain RXD output pin. The device has a current-limited wave-shaping driver to reduce electromagnetic emissions (EME).

The TLIN1021A-Q1 is designed to support 12V applications with a wide input voltage operating range. The device supports low-power sleep mode and wake-up from low-power mode over LIN, the WAKE pin, or the EN pin. The device allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that can be present on a node through the TLIN1021A-Q1 INH output pin. Figure 7-1 shows a typical interface implemented using the TI TLIN1021A LIN transceiver.

 Typical LIN TLIN1021A TransceiverFigure 7-1 Typical LIN TLIN1021A Transceiver

Only a single wire is required for communication and is commonly included in the vehicle wiring harness. Figure 7-2 and Figure 7-3 show typical interfaces implemented using the TI TLIN1021A LIN transceiver. For more information, refer to the TLIN1021A-Q1 Fault-Protected LIN Transceiver with Inhibit and Wake data sheet.

 Typical LIN Application (Commander) With
                    MSPM33CFigure 7-2 Typical LIN Application (Commander) With MSPM33C
 Typical LIN Application (Responder) With
                    MSPM33CFigure 7-3 Typical LIN Application (Responder) With MSPM33C