SDAA132 December 2025 MSPM33C321A
LFOSC is an on-chip low power oscillator that is factory trimmed to a frequency of 32.768kHz. This provides a low-frequency clock that can be used to help the system achieve low power consumption. This oscillator is only available when the LFSS is properly powered through the VBAT voltage rail. The LFOSC can provide higher accuracy when used over a reduced temperature range. See the device-specific data sheet for details.
Figure 4-1 MSPM33C Series LFOSCSYSOSC is an on-chip, accurate, and configurable oscillator with factory-trimmed frequencies of 32MHz (base frequency) and 4MHz (low frequency). This provides a high frequency clock that allows the CPU to run at high speed for executing code and processing performance. SYSOSC also has a feedback loop (FCL) that when enabled improves its accuracy. Please see the device-specific datasheet for information on SYSOSC performance with FCL enabled and disabled.
System Phase-Locked Loop (SYSPLL)
SYSPLL is the system phase-locked loop with programmable frequency and is used to achieve the MSPM33C series highest speed (160MHz).
Figure 4-3 MSPM33C SYSPLL Circuit