SDAA132 December 2025 MSPM33C321A
Figure 5-2 shows the connection between MSPM33C family MCU SWD debug port with the standard JTAG connector.
For MSPM33C device, users can use XDS110 to implement debug or download function. This lists the contents of the XDS110 and provides instruction on installing the hardware.
Standard XDS110
Users can purchase a standard XDS110 on ti.com. Figure 5-3 shows a high-level diagram of the major functional areas and interfaces of the XDS110 probe.
Figure 5-3 XDS110 Probe High-Level Block DiagramFor more XDS110 information, refer to the XDS110 Debug Probe User’s Guide.
Lite XDS110 (MSPM33C LaunchPad Development Kit)
The MSPM33C LaunchPad kit includes a XDS110-ET (Lite) circuit. Users can use this debugger to download the firmware into MSPM33C device. Figure 5-4 shows XDS110-ET circuit.
There are two probes in XDS110-ET:
2.54mm probe: This port supports the SWD protocol and includes a 5V or 3.3V power supply. Users can connect SWDIO SWCLK 3V3 GND to the board and download firmware into an MSPM33C device.
This probe also supports EnergyTrace technology to measure power consumption precisely in real time.
For more information for EnergyTrace technology, refer to the EnergyTrace Technology tool page.
10-pin probe: This port supports the JTAG and SWD protocols and includes a 3.3V power supply. Users can use a 10-pin cable to connect the board and XDS110-ET and download firmware into an MSPM33C device. Figure 5-5 shows the 10-pin cable.
Figure 5-5 Arm Standard 10-Pin Cable