SDAA132 December   2025 MSPM33C321A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. MSPM33C Hardware Design Check List
  5. Power Supplies in MSPM33C Devices
    1. 2.1 Digital Power Supply
    2. 2.2 Analog Power Supply
    3. 2.3 Built-in Power Supply and Voltage Reference
    4. 2.4 Recommended Decoupling Circuit for Power Supply
    5. 2.5 Recommended Decoupling Circuit for VBAT
  6. Reset and Power Supply Supervisor
    1. 3.1 Digital Power Supply
    2. 3.2 Power Supply Supervisor
  7. Clock System
    1. 4.1 Internal Oscillators
    2. 4.2 External Oscillators
    3. 4.3 External Clock Output (CLK_OUT)
    4. 4.4 Frequency Clock Counter (FCC)
  8. Debugger
    1. 5.1 Debug Port Pins and Pinout
    2. 5.2 Debug Port Connection With Standard JTAG Connector
  9. Key Analog Peripherals
    1. 6.1 ADC Design Considerations
    2. 6.2 COMP Design Considerations
  10. Key Digital Peripherals
    1. 7.1 Timer Resources and Design Considerations
    2. 7.2 UART and LIN Resources and Design Considerations
    3. 7.3 MCAN Design Considerations
    4. 7.4 I2C and SPI Design Considerations
    5. 7.5 I2S/TDM Design Considerations
    6. 7.6 QSPI Design Considerations
  11. GPIOs
    1. 8.1 GPIO Output Switching Speed and Load Capacitance
    2. 8.2 GPIO Current Sink and Source
    3. 8.3 High-Speed GPIOs (HSIO)
    4. 8.4 High-Drive GPIOs (HDIO)
    5. 8.5 Communicate With a 1.8V Device Without a Level Shifter
    6. 8.6 Unused Pins Connection
  12. Layout Guides
    1. 9.1 Power Supply Layout
    2. 9.2 Considerations for Ground Layout
    3. 9.3 Traces, Vias, and Other PCB Components
    4. 9.4 How to Select Board Layers and Recommended Stack-up
  13. 10Bootloader
    1. 10.1 Bootloader Introduction
    2. 10.2 Bootloader Hardware Design Considerations
      1. 10.2.1 Physical Communication interfaces
      2. 10.2.2 Hardware Invocation
  14. 11Summary
  15. 12References

I2C and SPI Design Considerations

SPI and I2C protocols are widely used in communication between devices or boards, such as data exchange between an MCU and a sensor. The MSPM33C series MCU includes up to 40MHz high-speed SPI, and support 3-wire, 4-wire, chip select, and command mode. See Figure 7-6 to design a system based on specific requirements. For information on the different varients of the SPI module that the MSPM33C can support please see Table 7-5.

Table 7-5 SPI Features
SPI features Advanced Minimum
Controller and Peripheral mode Yes Yes
Partify function Yes Yes
Supports Repeat mode transfer Yes -
Supports Receive timeout Yes -
Supports Command/Data control Yes -
Four chip select support Yes -

Some SPI peripheral devices need PICO (Peripherals Input Controller Output) to keep high logic. Add a pullup resistor to the PICO pin if the external device requires.

 External Connections for Different SPI ConfigurationsFigure 7-6 External Connections for Different SPI Configurations

For I2C bus, the MSPM33C device supports standard, fast and fast plus mode, as shown in the Table 7-7. For information on the different varients of the I2C module that the MSPM33C can support please see Table 7-6.

External pullup resistors are required when using I2C bus. The value of these resistors depends on the I2C speed; TI recommends 2.2k to support fast plus mode. For systems concerned with power consumption, large resistor values can be used.

Table 7-6 I2C Features
I2C Features Advanced Minimum
Supports Standard-mode (Sm) Yes Yes
Supports Fast-mode (Fm) Yes Yes
Supports Fast-mode Plus (Fm+) Yes Yes
Supports analog glitch filter Yes -
Supports digital glitch filter Yes Yes
Supports second target address & mask Yes -
Supports SMBus mode Yes Yes

Table 7-7 MSPM33C I2C Characteristics
PARAMETERS TEST CONDITIONS Standard mode Fast mode Fast mode plus UNIT
MIN MAX MIN MAX MIN MAX
fI2C I2C input clock frequency I2C in Power Domain0 40 40 40 MHz
I2C in Power Domain1 80 80 80
fSCL SCL clock frequency 0.1 0.4 1 MHz
tHD,STA Hold time (repeated) START 4 0.6 0.26 us
tLOW LOW period of the SCL clock 4.7 1.3 0.5 us
tHIGH High period of the SCL clock 4 0.6 0.26 us
tSU,STA Setup time for a repeated START 4.7 0.6 0.26 us
tHD,DAT Data hold time 0 0 0 us
tSU,DAT Data setup time 250 100 50 us
tSU,STO Setup time for STOP 4 0.6 0.26 us
tBUF Bus free time between a STOP and START condition 4.7 1.3 0.5 us
tVD;DAT Data valid time 3.45 0.9 0.45 us
tVD;ACK Data valid acknowledge time 3.45 0.9 0.45 us
 Typical I2C
                                        Bus Connection Figure 7-7 Typical I2C Bus Connection