SDAA170 September 2026 TPS61383-Q1
TPS61383-Q1 integrates buck charger function with I2C selectable charging current up to 7A. The buck charger folds its frequency when super capacitor voltage is 0V and volt-second balance cannot be achieved. In this way, the IC achieves high current charging even with 0V super capacitor. In buck charger mode, Q2 and Q1 switches as buck leg while Q3 is fully turned on.
TPS61383-Q1 charges back up battery with the integrated charging profile for the super capacitor. When the back up super capacitor voltage is below target voltage (Set by I2C bits BUB_CV and BUB_CELL) , the device enters CC charge phase. In this phase, the device charges the super capacitor by CC current configured by BUB_CC bits.
After super capacitor is charged to its target voltage, TPS61383-Q1 enters CV charge phase. The device decrease charging current to regulate the super capacitor voltage until the current drops below a pre-set threshold, then the device terminates charging.
If configured as recharge disabled (By I2C bits BUB_TER), the device does not re-charge after terminated unless the EN_CHGR pin or CHGR_EN bit is toggled.
If recharge is enabled, the device pauses charging temporarily and automatically re-charges when BUB voltage drops below VRECHG threshold.
For buck charger, the device available duty range is limited by minimum on-time of the Q1 and Q2, so 400kHz buck operation is only available when BUB voltage is between 1V and 92.6% VOUT. If BUB voltage is below 1V or above 92.6% VOUT, TPS61383-Q1 triggers duty fault logic.
TPS61383-Q1 folds its frequency when the duty fault logic is triggered. When BUB voltage is lower than 1V, the TPS61383-Q1 fold its frequency to 100kHz.This allows the device to charge a 0V super capacitor without hiccup operation.