SDAA170 September   2026 TPS61383-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Design Requirement and System Structure
    1. 2.1 Design Requirements
    2. 2.2 System Structure
      1. 2.2.1 Centralized E‑Latch System
      2. 2.2.2 Distributed E‑Latch System
  6. 3Power Train
    1. 3.1 Integrated E-Latch Power Train with TPS61383-Q1
      1. 3.1.1 Super Capacitor Charger Function Introduction
      2. 3.1.2 Boost Function Introduction
      3. 3.1.3 Super Capacitor Bleeding
    2. 3.2 Hardware Design Procedure
      1. 3.2.1 Selecting the External MOSFET
      2. 3.2.2 Inductor Selection
      3. 3.2.3 Capacitor in Super Capacitor Side
      4. 3.2.4 Boost Output Capacitor
      5. 3.2.5 Loop Compensation Design
      6. 3.2.6 Key Considerations
    3. 3.3 Software Initial Process
  7. 4Super Capacitor Energy Modeling Basis and Selection
    1. 4.1 Discharge Profile and Cut-off Voltage
    2. 4.2 Super Capacitor Discharge Energy Modeling
    3. 4.3 Calculation Example
    4. 4.4 Super Capacitor Excel Calculation Tool
  8. 5Super Capacitor Management
    1. 5.1 Voltage Monitoring with BQ76907-Q1
    2. 5.2 Cell Balancing with BQ76907-Q1
      1. 5.2.1 Balancing Strategy
      2. 5.2.2 I2C Implementation
      3. 5.2.3 Cell Balancing Current
      4. 5.2.4 Low-Side Protection Circuit Design Considerations
    3. 5.3 Super Capacitor Health Detection: Combined Solution of TPS61383-Q1 and BQ76907-Q1
  9. 6Control Unit and Communication
    1. 6.1 Control Unit Design Consideration
    2. 6.2 SBC Selection
  10. 7Execution Unit
    1. 7.1 Motor Driver Structure
    2. 7.2 Motor Driver Design Considerations
  11. 8Summary
  12. 9References

Hardware Design Procedure

The following table provides the parameters for our detailed design procedure example:

Table 3-2 Design Requirements
ParametersValues
Car Battery Input Voltage:Typical: 6~18V, load damp: up to 40V
Back-up Battery3s super capacitor
Back-up Battery Voltage:1 ~ 7.5V
Charging Current:3A
Charging Time25s
Battery Health Detection Current:1A
Boost Output Voltage:12V
Boost Output Current:4A
Mode SelectionAutomatic Charger and Boost Mode
Voltage Drop during Mode Transient<=500mV