In a distributed architecture, each
door contains its own dedicated crash‑unlock actuator, collocated with the normal
e‑latch mechanism. The crash command is transmitted over the vehicle network
(CAN/LIN) or through a dedicated hardwired trigger line. The TPS61383‑Q1 in each
door powers both the normal‑mode motor and the local crash actuator (if electrically
triggered, for example, a pyrotechnic squib or a high‑current solenoid).
Energy Requirements:
- 1-2 locks for 1 door, around 60J
for unlocking the locks
- 1-2 cells super capacitor
Advantages
- No mechanical linkages – fully
electronic, reducing door weight and assembly time.
- Redundancy: failure of one door’s
crash module does not affect other doors.
- Faster, more predictable crash
response (microsecond‑level electrical trigger).
- Enables advanced features such as
soft‑open after crash or selective unlocking.
- 1 cell super capacitor is enough
for some cars. No need for cell balance when using one cell.
Disadvantages
- Higher component cost (multiple
backup super capacitor pack and 4 local boost converters on each doors).
- Lower space constraint: Limited
space on door module increases challenge on super capacitor placement.
- More complex safety validation
per door.