SDAA170 September   2026 TPS61383-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Design Requirement and System Structure
    1. 2.1 Design Requirements
    2. 2.2 System Structure
      1. 2.2.1 Centralized E‑Latch System
      2. 2.2.2 Distributed E‑Latch System
  6. 3Power Train
    1. 3.1 Integrated E-Latch Power Train with TPS61383-Q1
      1. 3.1.1 Super Capacitor Charger Function Introduction
      2. 3.1.2 Boost Function Introduction
      3. 3.1.3 Super Capacitor Bleeding
    2. 3.2 Hardware Design Procedure
      1. 3.2.1 Selecting the External MOSFET
      2. 3.2.2 Inductor Selection
      3. 3.2.3 Capacitor in Super Capacitor Side
      4. 3.2.4 Boost Output Capacitor
      5. 3.2.5 Loop Compensation Design
      6. 3.2.6 Key Considerations
    3. 3.3 Software Initial Process
  7. 4Super Capacitor Energy Modeling Basis and Selection
    1. 4.1 Discharge Profile and Cut-off Voltage
    2. 4.2 Super Capacitor Discharge Energy Modeling
    3. 4.3 Calculation Example
    4. 4.4 Super Capacitor Excel Calculation Tool
  8. 5Super Capacitor Management
    1. 5.1 Voltage Monitoring with BQ76907-Q1
    2. 5.2 Cell Balancing with BQ76907-Q1
      1. 5.2.1 Balancing Strategy
      2. 5.2.2 I2C Implementation
      3. 5.2.3 Cell Balancing Current
      4. 5.2.4 Low-Side Protection Circuit Design Considerations
    3. 5.3 Super Capacitor Health Detection: Combined Solution of TPS61383-Q1 and BQ76907-Q1
  9. 6Control Unit and Communication
    1. 6.1 Control Unit Design Consideration
    2. 6.2 SBC Selection
  10. 7Execution Unit
    1. 7.1 Motor Driver Structure
    2. 7.2 Motor Driver Design Considerations
  11. 8Summary
  12. 9References

Capacitor in Super Capacitor Side

The capacitance in the back-up battery side affects BUB loop stability. TI recommends placing several MLCCs with the total effective capacitance around 20μF to30μF.

If the backup battery is connected to the IC through a long cable, TI recommend adding extra 100-200uF electrolytic capacitors on BUB side. This capacitor helps suppress LC ringing caused by parasite inductance on back up battery cable. Note that the electrolytic capacitor does not replace ceramic capacitor and the ceramic capacitor still needs to be placed near the IC.

Care needs to be taken when evaluating the effective capacitance of a ceramic capacitor. For ceramic capacitors, the derating under dc bias voltage, aging, and AC signal needs to be taken into consideration. Taking Murata GCM21BR71C475KA73K as an example, the effective capacitance reduces by 56% when 8V DC voltage is applied.