SDAA170 September 2026 TPS61383-Q1
Figure 3-1 shows a typical E-latch system using the TPS61383-Q1. This device is designed to charge super capacitor when 12V main battery is normal and boost back-up battery energy to Vsystem when 12V battery is disconnected.
TPS61383-Q1 supports four functional modes for its main functions: charger mode, boost mode, State-of-Health (SOH) mode and standby mode. The power structure of each modes are depicted by the following images.
TPS61383-Q1 applies AND logic on its EN pins and I2C EN bits. The boost function is enabled when EN_BST pin and BST_EN bit is both high. Charger is enabled when EN_CHGR pin is high and CHGR_SOH_EN bit is 01b. SOH is enabled when EN_CHGR pin is high and CHGR_SOH_EN bit is 10b.
| Boost Enable: EN_BST pin AND BST_EN Bit | Charger/SOH Enable: EN_CHGR AND CHGR_SOH_EN Bit | Device State | Device Operation |
|---|---|---|---|
| EN_BST = 0 or BST_EN = 0 | EN_CHGR = 1 and CHGR_SOH_EN = 01b | Pure charger | Charger Active. |
| EN_BST = 0 or BST_EN = 0 | EN_CHGR = 1 and CHGR_SOH_EN = 10b | Pure SOH | SOH Active. |
| EN_BST = 1 and BST_EN = 1 | EN_CHGR = 0 or CHGR_SOH_EN=00b | Automatic boost and standby |
|
| EN_BST = 1 and BST_EN = 1 | EN_CHGR = 1 and CHGR_SOH_EN = 01b | Automatic boost and charger mode |
|
| EN_BST = 1 and BST_EN = 1 | EN_CHGR = 1 and CHGR_SOH_EN = 10b | Automatic boost and SOH mode |
|
When multiple functions are enabled, TPS61383-Q1 monitors system voltage by VOUT pin to decide which function mode to enter. The IC stays in standby/ charger or SOH mode (depending on which function is enabled) when system voltage is sufficient and automatically transition into boost mode when car battery malfunction occurs and voltage drop on system voltage is detected. The different operation modes are shown in the Figure 3-6