The motor driver architecture constitutes a fundamental design dimension in automotive electronic latch (e-latch) systems, as it directly governs system integration complexity, wiring harness topology, fault isolation capability, and overall cost structure. Depending on the physical placement of the motor driver module, whether centralized within the body control unit or distributed across individual door modules, one motor driver needs to drive 2-7 motors. Therefore DRV8714 / DRV8718 is selected for the door motor. In most cases, multiple motors do not operate simultaneously, therefore multiple channels shares one sense resistor and motor drivers are connected as shown in
Figure 7-1When any of the motors starts operating , the shared return leg turns on and the corresponding leg for the motor starts switching to control motor speed. The following figure uses Lock3 as an example:
More design resources for BDC drivers can be found in Brushed Motor Control User Guide.