SDAA190 June 2026 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042V-Q1 , TCAN1043-Q1 , TCAN1043A-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1 , TCAN1043N-Q1 , TCAN1044-Q1 , TCAN1044A-Q1 , TCAN1046A-Q1 , TCAN1046AV-Q1 , TCAN1048AV-Q1 , TCAN1051-Q1 , TCAN1051G-Q1 , TCAN1051GV-Q1 , TCAN1051H-Q1 , TCAN1051HG-Q1 , TCAN1051V-Q1 , TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1 , TCAN1162-Q1 , TCAN1462-Q1 , TCAN1463-Q1 , TCAN1472-Q1 , TCAN1473-Q1 , TCAN1473A-Q1 , TCAN1476-Q1 , TCAN4550-Q1 , TCAN4551-Q1 , TCAN6062 , TCAN6062-Q1 , TCAN843-Q1 , TCAN844-Q1 , TCAN857-Q1
A CAN SIC XL transceiver can be used with CAN CC controllers, CAN FD controllers, and CAN XL controllers (with or without FAST mode data).
Note that not all controllers are able to support the FAST phase. A CAN XL controller is needed for CAN XL's FAST mode, configured using a specific pulse width modulated (PWM) signal into the transceiver's TXD input pin. The PWM signal is encoded (PWME) by the controller, received and decoded (PWMD) by the transceiver as shown in Figure 3-2.
The PWM-coded input for CAN XL ensures FAST mode when the pulse width on TXD is shorter than a specified tFAST specification. Therefore, signals with pulse widths slower than tFAST are usable for CAN FD, whereas faster PWM signals are required once the data rate exceeds 8Mbps. Legacy CAN CC and CAN FD controllers are able to communicate without issue per Figure 3-3. A CAN XL controller is required to implement both Figure 3-3 and Figure 3-4.