SFFS948 May   2025 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1

 

  1.   1
  2. 1Introduction
    1.     Trademarks
  3. 2 MSPM0Lx22x-Q1 Hardware Component Functional Safety Capability
  4. 3Development Process for Management of Systematic Faults
    1. 3.1 TI New-Product Development Process
    2. 3.2 TI Functional Safety Development Process
  5. 4 MSPM0Lx22x-Q1 Component Overview
    1. 4.1 Targeted Applications
    2. 4.2 Hardware Component Functional Safety Concept
    3. 4.3 Functional Safety Constraints and Assumptions
  6. 5Description of Hardware Component Parts
    1. 5.1  ADC
    2. 5.2  Comparator
    3. 5.3  CPU
    4. 5.4  RAM
    5. 5.5  FLASH
    6. 5.6  GPIO
    7. 5.7  DMA
    8. 5.8  SPI
    9. 5.9  I2C
    10. 5.10 UART
    11. 5.11 Timers (TIMx)
    12. 5.12 Power Management Unit (PMU)
    13. 5.13 Clock Module (CKM)
    14. 5.14 Events
    15. 5.15 IOMUX
    16. 5.16 VREF
    17. 5.17 WWDT and IWDT
    18. 5.18 CRC
  7. 6 MSPM0Lx22x-Q1 Management of Random Faults
    1. 6.1 Fault Reporting
    2. 6.2 Functional Safety Mechanism Categories
    3. 6.3 Description of Functional Safety Mechanisms
      1. 6.3.1  ADC1, COMP1, DMA1, GPIO2, TIM2, I2C2, IOMUX1, SPI2, UART2, SYSCTL5, CPU4, CRC1, EVENT1, REF1, WDT1, VBAT2:Periodic Read of Static Configuration Registers
      2. 6.3.2  ADC2: Software Test of Functionality
      3. 6.3.3  ADC3: ADC Trigger Overflow Check
      4. 6.3.4  ADC4: Window Comparator
      5. 6.3.5  ADC5: Test of Window Comparator
      6. 6.3.6  ADC6: ADC Trigger, Output Plausibility Checks
      7. 6.3.7  COMP3: External Pin Input to COMP
      8. 6.3.8  COMP4: Comparator Hysteresis
      9. 6.3.9  WDT: Windowed Watchdog Timer
      10. 6.3.10 WDT2: WWDT Counter Check
      11. 6.3.11 WDT3: WWDT Software Test
      12. 6.3.12 WDT4: Redundant WDT
      13. 6.3.13 IWDT: Independent Watchdog Timer
      14. 6.3.14 REF2: VREF to ADC Reference Input
      15. 6.3.15 CPU1: CPU Test Using Software Test Library
      16. 6.3.16 CPU2: Software Test of CPU Data Busses
      17. 6.3.17 CPU3: Software Diversified Redundancy
      18. 6.3.18 SYSMEM1: Software Read of Memory, DMA Write
      19. 6.3.19 SYSMEM2: DMA Read from SRAM, CPU Write
      20. 6.3.20 SYSMEM7: ECC Protection on SRAM
      21. 6.3.21 SYSMEM8: ECC Logic Test
      22. 6.3.22 SYSMEM9: RAM Software Test
      23. 6.3.23 FLASH1: Flash Single-Error Correction, Double-Error Detection Mechanism
      24. 6.3.24 FLASH2: Flash CRC
      25. 6.3.25 FXBAR2: Periodic Software Read Back of Flash Data
      26. 6.3.26 FXBAR3: Software Test of ECC Checker Logic
      27. 6.3.27 FXBAR4: Write Protection of Flash
      28. 6.3.28 DMA2: Software Test of DMA Function
      29. 6.3.29 DMA3: Software DMA Channel Test
      30. 6.3.30 DMA4: CRC Check of the Transferred Data
      31. 6.3.31 GPIO1: Online Monitoring Using I/O Loopback
      32. 6.3.32 GPIO3: GPIO Multiple (Redundant) Inputs/Outputs
      33. 6.3.33 TIM1: Test for PWM Generation
      34. 6.3.34 TIM3: Test for Fault Generation
      35. 6.3.35 TIM4: Fault Detection to Take the PWMs to Safe State
      36. 6.3.36 TIM5: Input Capture on Two or More Timer Instances
      37. 6.3.37 TIM6: Timer Period Monitoring
      38. 6.3.38 I2C1: Software Test of I2C Function Using Internal Loopback Mechanism
      39. 6.3.39 I2C3, SPI4, UART3, MCAN2: Information Redundancy Techniques Including End-to-End Safing
      40. 6.3.40 I2C4, SPI5, UART4: Transmission Redundancy
      41. 6.3.41 I2C5, UART5: Timeout Monitoring
      42. 6.3.42 I2C6: Test of CRC Function
      43. 6.3.43 I2C7: Packet Error Check in SMBUS Mode
      44. 6.3.44 IOMUX2: IOMUX Coverage as Part of Other IP Safety Mechanisms
      45. 6.3.45 SPI1: Software Test of SPI Function
      46. 6.3.46 SPI3: SPI Periodic Safety Message Exchange
      47. 6.3.47 UART1: Software Test of UART Function
      48. 6.3.48 UART6: UART Error Flags
      49. 6.3.49 UART7: UART Glitch filter
      50. 6.3.50 SYSCTL1: MCLK Monitor
      51. 6.3.51 SYSCTL2: HFCLK Start-Up Monitor
      52. 6.3.52 SYSCTL3: LFCLK Monitor
      53. 6.3.53 SYSCTL8: Brownout Reset (BOR) Supervisor
      54. 6.3.54 SYSCTL9: FCC Counter Logic to Calculate Clock Frequencies
      55. 6.3.55 SYSCTL10: External Voltage Monitor
      56. 6.3.56 SYSCTL11: Boot Process Monitor
      57. 6.3.57 SYSCTL14: Brownout Voltage Monitor
      58. 6.3.58 SYSCTL15: External Voltage Monitor
      59. 6.3.59 SYSCTL16: External Watchdog Timer
      60. 6.3.60 CRC: CRC Checker
      61. 6.3.61 VBAT1: VBAT Supply Monitor
      62. 6.3.62 Safety Mechanisms Covering PIN Failures
      63. 6.3.63 Safety Mechanisms Covering Common Cause Failures
  8.   A Summary of Recommended Functional Safety Mechanism Usage
  9.   B Distributed Developments
    1.     B.1 How the Functional Safety Lifecycle Applies to TI Functional Safety Products
    2.     B.2 Activities Performed by Texas Instruments
    3.     B.3 Information Provided
  10.   C Revision History

Information Provided

Texas instruments has summarized what it considers the most critical functional safety work products that are available to the customer either publicly or under a nondisclosure agreement (NDA). NDAs are required to protect proprietary and sensitive information disclosed in certain functional safety documents.

Table 8-2 Product Functional Safety Documentation
Deliverable NameContents
Functional Safety Product PreviewOverview of functional safety considerations in product development and product architecture. Delivered ahead of public product announcement.
Functional Safety ManualUser guide for the functional safety features of the product, including system level assumptions of use.
Functional Safety Analysis ReportResults of all available functional safety analysis documented in a format that allows computation of custom metrics.
Functional Safety Report(1)Summary of arguments and evidence of compliance to functional safety standards. References a specific component, component family, or TI process that was analyzed.
Assessment Certificate(1)Evidence of compliance to functional safety standards. References a specific component, component family, or TI process that was analyzed.

Provided by a 3rd party functional safety assessor.

When an Assessment Certificate is available for a TI functional safety product, the Functional Safety Report may not be provided. When a Functional Safety Report is provided, an Assessment Certificate may not be available. These two documents fulfill the same functional safety requirements and will be used interchangeably depending on the TI functional safety product.