SFFS948 May 2025 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
If the timer outputs are driving power stages, the overcurrent (undercurrent) or overvoltage (undervoltage) signals from the power stage can be connected to fault pins. These fault signals can be monitored by the timer. The timer can be configured to take the output to a safe state by appropriately configuring the fault entry action. For more details, refer to the TIMx chapter of MSPM0Lx22x-Q1 Microcontrollers Technical Reference Manual.