SFFS948 May 2025 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
The cyclical redundancy check (CRC) module provides a signature for an input data sequence. Key features of the CRC module include:
Many safety mechanisms involve computing CRC on a block of data. This module can be used to do those checks efficiently (to provide diagnostic coverage on a specific function):
| Safety Mechanism | Description | Faults | Failure Modes |
|---|---|---|
| CRC (latent fault coverage) | CRC Checker | Any fault in CRC computation is covered by the CRC check being different from the golden CRC. |
| CRC1 (latent fault coverage) | Periodic software readback of static configuration registers | Targets the static configuration registers in CRC. |