SFFS948 May 2025 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
This test method involves writing a known value to different addresses in the memory map, reading back the values, and checking the read-back value. The peripheral region is covered when the respective static register tests execute. Depending on the application use, the flash and SRAM regions can be tested so the address is in powers of two.