SFFS948 May 2025 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
The brownout circuit can be configured to monitor the external supply (VDD) above the BOR reset level. If tripped, the monitor generates a non-maskable interrupt (NMI) event and reconfigures the BOR circuit to be a BOR supervisor reset. This allows software to either warn the user of a depleting battery or initiate a graceful shutdown of the system application, before the BOR circuit issues a BOR supervisor reset.