SLAAED5A June   2023  – September 2025 AFE11612-SEP , OPA4H199-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. LDMOS and GaN Power Amplifier FET PA Basics
  5. VGS Compensation
  6. Sequencing
  7. An Integrated PA Biasing Solution
  8. Negative Biasing for GaN PAs
  9. Fast Switching for TDD Applications
  10. VDRAIN Switching Circuit
  11. Controlled Gate-Sequencing Circuit
  12. VDRAIN Monitoring
  13. 10External Negative Power Supply Monitoring
  14. 11PA Temperature Monitoring
  15. 12Summary
  16. 13References
  17. 14Revision History

Fast Switching for TDD Applications

Some PA biasing applications such as time division duplexing require fast on-off gate switching. Fast gate switching is achieved by using the a low resistance space-rated MUX and capacitive charge sharing.

Capacitive charge sharing is used to achieve fast output switching. Figure 6-1 shows suggested capacitance of input and output capacitors. The two input voltages have large capacitors, an the output must have a small capacitor. When the MUX switches, the input capacitor quickly charges the smaller output capacitor, giving the required fast switching.

 Gate Switching Circuit Figure 6-1 Gate Switching Circuit